TECHSPEC® Research-Grade Variable Beam Expanders (RVBX) are ideal for high power laser applications where magnification changes may be required, such as prototyping or R&D. TECHSPEC Research-Grade Variable Beam Expanders feature λ/4 transmitted wavefront, Galilean designs, and high laser damage threshold AR coatings to ensure maximum transmittance while minimizing ghost reflections. Additionally, these beam expanders use internal translation and focusing mechanisms to variable adjust magnification and laser divergence without affecting overall housing length. This compact design removes the need to make system accommodations for changes in length and eases system integration.
TECHSPEC Research-Grade Variable Beam Expanders can be used to determine a system’s required beam magnification in the prototyping phase of development. TECHSPEC® Draconis® Broadband Beam Expanders are available for production or OEM implementation. Please contact our Sales Department for custom magnification requirements.
2X-8X Research-Grade Variable Beam Expanders - Specifications | |||||
Design Wavelength | Stock No. | Fixed Overall Length A (mm) | Mounting Length E (mm) | Rotating Numeric Ring Length F (mm) | Rotating Alpha Ring Length G (mm) |
---|---|---|---|---|---|
355nm | #87-566 | 169.7 | 35.9 | 90.7 | 19.4 |
532nm | #87-567 | 169.3 | 31.5 | 70.4 | 43.7 |
Broadband VIS (633nm) | #87-569 | 169.3 | 31.5 | 70.4 | 43.7 |
Broadband NIR (785nm) | #87-570 | 169.3 | 31.5 | 70.4 | 43.7 |
1064nm | #87-568 | 169.3 | 31.5 | 70.4 | 43.7 |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
4-Axis Mount for M27x1 | #15-473 | €910,00 Request Quote |
|
||
M30 x 1.0 Male to C-Mount Female Step-Down Adapter | #36-302 | €44,00 Request Quote |
|
||
M27 x 1.0 to C-Mount Adapter, 50mm Flange | #14-667 | €45,00 Request Quote |
|
||
Mounting Clamp for 1 - 3X Research-Grade Variable Beam Expander | #89-294 | €170,00 Request Quote |
|
||
Mounting Clamp for 2 - 8X Research-Grade Variable Beam Expander | #89-295 | €170,00 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act