USAF 1951 Glass Slide Resolution Targets
Top Seller
- Negative and Positive Patterns On Glass
- Two Sizes Available
- Each is Boxed and Includes Resolution Value Chart
- High Resolution Target Available (down to 645 lp/mm)
USAF 1951 Contrast Resolution Target
- 15 USAF Targets Which Vary in Density
- Allows Resolution Measurements at Different Contrast Levels
USAF 1951 Photographic Paper Resolution Targets
- Arranged on a 4:3 Aspect Ratio to Measure Resolution as a Function of Field
- Each Section Contains Four USAF Targets of Varying Density Levels
Resolving Power Chart
- Test for Astigmatism
- USAF Test Pattern in Black, Red, Yellow, and Blue
- 6 Elements in 6 Groups
UV Fused Silica and Fluorescent USAF 1951 Resolution Targets
- Designed for Calibration of UV or Fluorescence Microscopes
- Fluorescent Targets have 365nm Excitation Wavelength, 550nm Emission Wavelength
- Negative and Positive Targets Available
Clear Optical Path USAF Target
- Determine Resolution for X-Ray, UV, Thermal, and Far-IR Imaging Systems
- Easy Mounting
- Ideal for Transmittance Applications
USAF Pattern Wheel Target
- Tests Resolutions from 4 to 228 lp/mm
- Ability to tests Multiple Field Points using 9 Targets
- Reduces Testing Time
USAF 1951 and Dot Grid Target
- USAF 1951 Elements 0 to 3 (14 lp/mm)
- Fixed Frequency Grid on 2mm Centers
- 2” x 2.75”