New
Olympus PLAPON Apochromatic Objectives
Olympus PLAPON Apochromatic Objectives
- Apochromatic Correction for Improved Resolution and Brightness
- Large Field of View Sampling
- Available in 1.25X and 2X Magnification
New
Olympus LED Transmitted Light Illumination Bases
Olympus LED Transmitted Light Illumination Bases
- Single or Quad Position LED Turret Options Available
- Multi-Contrast Cartridge System
- Cool, Efficient LED Lighting with a 60,000-Hour Lifespan
- Slim, Ergonomic Design
Olympus CX43 Biological Microscope
- Ergonomically Designed for Long Observation Periods
- Ideal for Brightfield and Darkfield Observation of Biological Specimens
- Trinocular Design Available for Camera Compatibility
- Compatible with Olympus Plan Achromatic Objectives
Olympus X-Line Extended Apochromat Infinity Corrected Objectives
Top Seller
- High Numerical Aperture (NA) up to 1.45
- Chromatic Aberration Correction from 400 - 1000nm
- Uniform Image Flatness over Large FOVs
Olympus Plan Fluorite Objectives
- Ideal for Brightfield, Darkfield, DIC, Fluorescence, or Polarization Microscopy
- Excellent Transmission in the UV
- High Numerical Apertures and Oil Immersion Options Available
- Additional Olympus Infinity Corrected Objectives Available
Olympus Water Immersion Objectives
- Water Immersion Objectives with Excellent DIC and Fluorescence
- Displays Flat Images From High Transmission Factors up to the Near-Infrared Region of the Spectrum
- Ideal for Fluorescence Imaging of Tissue and Specimens, such as Brain Tissue
- Magnification Ranges from 10X to 60X
Olympus Plan Achromatic Objectives
- Ideal for Brightfield, Darkfield, or Fluorescence Microscopy
- Excellent Price-to-Performance Ratio
- Suitable for Introductory and Advanced Optical Microscopy Applications
- Additional Olympus Infinity Corrected Objectives Available
Olympus Super Long WD M Plan Achromat Infinity Corrected Objectives
- Ideal for Brightfield Microscopy
- Ultra-Long Working Distances Reduce Risk of Specimen Damage
- Over 90% Transmission from 400 – 700nm
- Additional Olympus Infinity Corrected Objectives Available
Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives
Top Seller
- Ideal for Brightfield, DIC, Fluorescence, or Polarization Microscopy
- Long Working Distances Reduce Risk of Specimen Damage
- Excellent Transmission from 400 – 700nm
- Additional Olympus Infinity Corrected Objectives Available
Olympus Tube Lenses and Accessories
- Empty Filter Cube and Fluorescence Filter Pre-Mounted Version Available
- Wide Field and Single Port Tube Lenses
- Low Auto Fluorescence Immersion Oil for High NA Objectives
- C-Mount, T-Mount Adapters and Camera Coupler for System Integration
Olympus SZ51 and SZ61 Zoom Stereo Microscopes
- Variable Magnification Ranges
- Trinocular Design Available for Camera Compatibility
- Multiple Mounting Stands and Configurations
- Olympus SZX7 Zoom Stereo Microscope is Also Available
Olympus SZX7 Zoom Stereo Microscope
- 7:1 Zoom Ratio with Video Adaptability
- Long Working Distances
- Accessories Expand Magnification from 4X – 336X
- Olympus SZ51 and SZ61 Zoom Stereo Microscopes Also Available
New
Olympus M Plan Achromatic Objectives
Olympus M Plan Achromatic Objectives
- Ideal for Transmitted or Reflected Brightfield Microscopy
- Produce Flat Images Up to Field Number (F.N.) 22
- Excellent Price-to-Performance Ratio
- Additional Olympus Infinity Corrected Objectives Available
New
Olympus WLI Infinity Corrected Interferometry Objectives
Olympus WLI Infinity Corrected Interferometry Objectives
- Combines High Numerical Aperture and Broad Field of View
- Thermal Compensation & Stability Features
- Suitable for 3D Surface Metrology and Profilometry
New
Olympus High Resolution TIRF Plan Apochromat Objectives
Olympus High Resolution TIRF Plan Apochromat Objectives
- The First Plan-Corrected Apochromat Objectives with NA of 1.50
- Ideal for Total Internal Reflection Fluorescence (TIRF) & Super‑Resolution Applications
- Enhanced Image Flatness, Light Throughput, and Chromatic Correction