IDS Imaging uEye Warp10 10GigE Cameras
- 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
- Up to 12.3MP Resolution with Framerates up to 98fps
- Compatible with 1GigE, 2.5GigE and 5GigE Interfaces
IDS Imaging uEye+ FA IP65/67 PoE Cameras
- Designed for Harsh Environments
- Robust IP65/67 Housing for Dust and Washdown Protection
- Compatible with TECHSPEC® Cw Series Lenses
- IP65/67 Rated Accessories and Illumination Also Available
IDS Imaging uEye CP/SE GigE PoE Cameras
- Standard (SE) and Compact (CP) Housing Options Available
- C-Mount with Large Format CMOS Sensors up to 1.1”
- GenICam GigE Vision Compliant
- IDS Imaging uEye CP/XCP/SE USB3 Cameras Available
IDS Imaging uEye+ CP/XCP/SE USB3 Cameras
Top Seller
- Standard (SE), Compact (CP), and Ultra Compact (XCP) Housing Options Available
- C-Mount with Large Format CMOS Sensors up to 1.1”
- Up to 20.44MP Resolution with Framerates up to 396fps
IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras
- Compact M12 (S-Mount) and C/CS-Mount Board Level Cameras
- Integrated Liquid Lens Control
- Software Based Autofocus Functionality
IDS Imaging uEye LE/XLE USB3.1 Cameras
- Up to 8.0MP Resolution with Framerates up to 230fps
- Board Level Options with C/CS-Mount or S-Mount Available
- GenICam USB3 Vision Compliant