Ball and Condenser Lenses

Custom and
Volume Manufacturing

Learn More

Filter
Molded Aspheric Condenser Lenses Molded Aspheric Condenser Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • High Numerical Apertures
  • Fully Documented for OEM Integration
  • Ideal for Illumination Applications
Molded Aspheric Condenser Lenses Molded Aspheric Condenser Lenses
  • Hardened for Improved Durability
  • High Numerical Apertures
  • Ideal for Illumination Applications
Condenser Lenses Condenser Lenses
  • Molded Illumination Lenses
  • Aspheric or Spherical Designs
  • High Numerical Apertures
Large PCX Condenser Lenses Large PCX Condenser Lenses
  • Large Sizes Available – 100 to 250mm Diameter
  • Polished Surfaces for Superior Precision vs. Cast Optics
  • Wavelength Range of 350-2200nm
N-BK7 Ball Lenses N-BK7 Ball Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Can be Used as Fiber Coupling Spheres or Collimating Lenses
  • Ideal Pre-Forms for Aspheric Lenses
  • Available in a Variety of Sizes
  • TECHSPEC® N-BK7 Half-Ball Lenses Also Available
N-BK7 Half-Ball Lenses N-BK7 Half-Ball Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Fiber Coupling Half-Spheres
  • Collimating Lenses
B270 Half-Ball Lenses B270 Half-Ball Lenses
  • Available in Truncated and Extended Geometries
  • High Transmission in the Visible and NIR
  • Ideal for Cost Sensitive Applications
Fused Silica Ball and Half-Ball Lenses Fused Silica Ball and Half-Ball Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Excellent UV Transmission
  • Low Coefficient of Thermal Expansion
  • Ball and Half-Ball Options Available
High Index Half-Ball Lenses High Index Half-Ball Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
High Index Ball Lenses High Index Ball Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Sapphire and Ruby Ball Lenses Sapphire and Ruby Ball Lenses
Sapphire and Ruby Half-Ball Lenses Sapphire and Ruby Half-Ball Lenses
ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses ISP Optics Hemispherical (Half-Ball) Infrared (IR) Lenses
  • High Numerical Apertures
  • Ideal for Fiber and LED Coupling
  • Available with Fused Silica, Si, CaF2, or ZnSe Substrates

Ball Lenses are commonly used to improve signal quality in fiber coupling applications, or for use in endoscopy or bar code scanning applications. Ball Lenses feature short back focal lengths to minimize the distance needed from the Ball Lens to the optical fiber. Edmund Optics offers a variety of Ball Lenses in a range of substrates for performance in the ultraviolet to the NIR. Half-Ball Lenses are also available to ease mounting or system integration.

Condenser Lenses are used in high efficiency illumination or projection systems. Condenser Lenses are optical lenses designed to gather light while correcting for spherical aberrations or coma. Edmund Optics offers a variety of Condenser Lenses. Aspheric Condenser Lenses can effectively replace multiple element systems by reducing the number of back reflections, thereby increasing the overall transmission. By replacing a multiple element design, the complexity and size can be decreased. Condenser Lenses are often used in pairs with their convex surfaces nearly in contact.

×