Designed to calibrate systems from 0.08X to 4X magnification, this Multifunction Calibration Target has the ability to test many parameters of a visual system at one time, allowing more useful information to be obtained with one target. Depth of Field can be measured for a number of resolutions, allowing measurements to be made that are useful for each particular application. System MTF can be measured with frequencies from 5 lp/mm to 80 lp/mm. The target consists of two framed, 100 x 166 x 1.5mm, glass plates with chrome deposit. The second plate has a circular and grid pattern to measure planar and tilted plane distortion. The pattern is designed to make use of the entire FOV without having to move the target between measurements of each parameter, and it is designed for very high accuracy. Detailed specifications and a certificate of compliance are included. Set #58-770 includes both opal and standard chrome on glass targets.
Tested Parameter | Pattern Size | Pattern Description |
Resolution/MTF | 154 x 100mm | 11 cycles of 5 to 40 to 5 lp/mm |
Resolution/MTF | 21.8 x 28mm | 50 lp/mm |
Resolution/MTF | 21.8 x 26mm | 60 lp/mm |
Resolution/MTF | 21.9 x 24mm | 70 lp/mm |
Low Mag DOF | 100 x 154mm | 80 lp/mm |
FOV/DOF | 154mm | Linear Scale, 0-154mm, 0.25mm pitch |
Distortion | 80 x 80mm | 5, 10, 15, 20, 30, 40, 50, 60, 70, 80, & 90mm Diameter Circles |
Distortion | 80 x 80mm | 1, 2 & 4mm Pitch |
Blooming | 115 x 20mm | Positive and Negative Circles & Squares |
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act