eo_logo
 
Product added to cart

DIN Objective to C-mount Tube Assembly

#54-868

×
Stock #54-868 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€171,00
Qty 1-4
€171,00
Qty 5+
€151,20
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Physical & Mechanical Properties

Length excluding Threads (mm):
132.50
Maximum Diameter (mm):
30.0

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
0.7965" dia., 36 TPI, 55° Whitworth

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Integrate Objective with C-Mount Camera or DIN Eyepiece
  • Compatible with DIN Standard Objectives
  • Objective and Eyepiece Not Included

Single Tube DIN Microscopes allow DIN standard objectives to be used directly with either a DIN eyepiece or a C-mount camera. Tubes are the appropriate length for DIN standard. Any DIN objective can be mounted to either tube. Single Tube DIN Microscopes have two models to fit different applications. Model #54-869 allows a DIN standard eyepiece to be used with the objective to make an ocular microscope. Model #54-868 allows the DIN objective to be mounted to a C-mount camera and achieve a primary magnification equal to the magnification of the objective. The field of view of the video system is equal to the sensor size divided by the magnification of the objective. For example, a 4X objective will yield a horizontal field of view of 1.6mm on a ½" sensor. Objectives and eyepieces are not included with tube assemblies.

The optional mounting ring allows mounting to a ¼-20 screw. Mounting ring (#52-930) and ¼-20 fine focus rack and pinion mount (#54-794) are recommended for mounting to boom stands and workstation bases.

Accessories

Title CompareStock Number  Price Buy
4X DIN Plan Commercial Grade Objective #67-706 €128,00   Request Quote
  • 3-4 days
    ×
4X DIN Achromatic Commercial Grade Objective #43-902 €91,00   Request Quote
  • 3-4 days
    ×
10X DIN Plan Commercial Grade Objective #43-907 €159,00   Request Quote
  • 3-4 days
    ×
10X DIN Achromatic Commercial Grade Objective #43-903 €106,00   Request Quote
  • In Stock
    ×
40X DIN Achromatic Commercial Grade Objective #43-904 €138,00   Request Quote
  • 3-4 days
    ×
100X DIN Plan Commercial Grade Objective #43-909 €344,00   Request Quote
  • 3-4 days
    ×
100X DIN Achromatic Commercial Grade Objective #43-905 €175,00   Request Quote
  • 3-4 days
    ×
Coarse/Fine Movement, ¼-20, Rack & Pinion #54-794 €525,00   Request Quote
  • 3-4 days
    ×
30mm, C-Mount Ring Mount, ¼-20 Tapped Hole #52-930 €99,50 Qty 5+ €88,10   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together