Available with standard (English) or metric mounting holes, these digital micrometers have a precision ground mounting surface and clear LCD readout. The micrometers also feature incremental or absolute positional modes, zero set at any position, inch or millimeter readouts (0.001mm resolution), display hold, and automatic shutdown to conserve the integral battery. Stage travels are one inch and table tops are available with or without a thru-hole.
Figure | Size A | Size B | Size C | Size D | Size E | Size F | Threading G | Threading H | Stock No. |
Solid Top | |||||||||
A | 1.75" | 0.75" | 1.12" | 2.12" | 1.00" | 0.50" | 6-32 | #6 | #53-857 |
A | 1.75" | 0.75" | 1.12" | 2.12" | 1.00" | — | 6-32 | #6 | #53-856 |
A | 2.62" | 1.00" | 2.00" | 3.00" | 2.00" | — | 10-32 | #¼ | #38-199 |
A | 2.62" | 1.00" | 2.00" | 3.00" | 2.00" | 1.00" | 10-32 | #¼ | #38-203 |
B | 5.00" | 1.00" | 4.00" | — | 4.00" | — | ¼-20 | #¼ | #38-202 |
B | 5.00" | 1.00" | 4.00" | — | 4.00" | 2.00" | ¼-20 | #¼ | #38-204 |
C | 44.4mm | 19.0mm | 30.0mm | 53.8mm | 25.0mm | — | M4 | M4 | #55-461 |
C | 66.5mm | 25.4mm | 50.0mm | 75.9mm | 50.0mm | — | M5 | M6 | #55-462 |
D | 127.0mm | 25.4mm | 100.0mm | — | — | — | M6 | M6 | #55-463 |
D | 66.5mm | 25.4mm | 50.0mm | 75.9mm | 50.0mm | 25.4mm | M5 | M6 | #55-464 |
![]() |
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act