eo_logo
 
Product added to cart

Grasshopper3 Tripod Adapter

See More by Teledyne FLIR

Grasshopper3 Tripod Adapter, #88-057

Grasshopper3 Tripod Adapter, #88-057
×
Stock #88-057 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€12,00
Qty 1+
€12,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Camera Accessory

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Feature High Resolution, High Sensitivity Sensors
  • High Frame Rates Driven by USB 3.0 Interface
  • Includes Image Capture Software and SDK

Teledyne Imaging FLIR/IIS Grasshopper®3: Machine Vision area scan camera

The Grasshopper®3 offers a cost-effective, powerful and easy-to-use alternative to Camera Link and dual GigE LAG solutions. 

The Grasshopper®3 camera line combines the benefits of CCD with the affordability and data throughput of either USB 3.0 or GigE interfaces. This high-performance camera model provides a range of characteristics with either CMOS or CCD sensors.  Its FPGA and frame buffer-based architecture provides optimal reliability, a rich set of features, and a full image processing pipeline including color interpolation, gamma, and lookup table functionality.

Note: USB 3.0 cable (sold separately) is required for operation. Optional power supply (#86-784) available. Software available for download. FLIR was previously known as Point Grey.

Features 

  • Compact form factor 
  • USB 3.0 models with resolutions from 2.3 to 12 Megapixel sensors
  • GigE interface model at 2.3 Megapixel for high bandwidth performance
  • Various high-resolution, large format CCD and CMOS sensor options
  • Color transformation tools for true-to-life color 
  • GigE models feature PoE for simplified setup and maintenance
  • Spinnaker SDK and code samples

Applications 

  • Factory automation 
  • 3D Measurement
  • Flat Panel Inspection
  • Life science instrumentation 
  • Biometrics kiosk solutions 
  • Ophthalmology 
  • Intelligent traffic systems

Accessories

Title CompareStock Number  Price Buy
Type-A to Micro-B, USB 3.1 Locking Cable, 3m #86-770 €25,00   Request Quote
  • In Stock
    ×
Type-A to Micro-B, USB 3.1 Locking Cable, 5m #88-058 €38,00   Request Quote
  • In Stock
    ×
Flea3/Grasshopper3 8-pin GPIO Hirose Connector #86-771 €33,00   Request Quote
  • 3-4 days
    ×
Flea3/Grasshopper3 8-pin GPIO Hirose Connector Cable, 1m #88-059 €51,00   Request Quote
  • 3-4 days
    ×
Flea3/Grasshopper3 8-pin GPIO Hirose Connector Cable, 4.5m #88-060 €57,00   Request Quote
  • 3-4 days
    ×
Grasshopper3 Tripod Adapter #88-057 €12,00   Request Quote
  • 3-4 days
    ×
USB 3.1 PCIe 2.0x1 2 Port Interface Card #86-769 €54,00   Request Quote
  • 3-4 days
    ×
USB 3.1 PCIe 2.0x1 4 Port Interface Card #89-539 €80,00   Request Quote
  • In Stock
    ×

Frequently Purchased Together