High Resolution f/6 Bi-Telecentric Lens for Measurement
Up to 35 MegaPixels, 2.8μm Pixel Size Sensors
APS-C, C-Mount, T-Mount, F-Mount Telecentric Lens
Magnification from 0.28X to 1.7X
TECHSPEC® PlatinumTL™ Telecentric Lenses are designed for semiconductor and electronics inspection, measurement, and gauging applications. The precision designs feature high telecentricity (<0.1°), low distortion (<0.1%), and high light throughput with an adjustable aperture that achieves f/6 when fully open. Capable of supporting large format 28.7mm diagonal sensors, these lenses are compatible with the Sony IMX342 APS-C sensor and other similar format sensors such as the Sony IMX530. TECHSPEC® PlatinumTL™ Telecentric Lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. These lenses are suitable for high vibration environments and feature a removable recessed set screw for securing the iris in place.
Description | Stock No. | Flange | Length (A) | Front Diameter (B) | Back Diameter (C) | |
0.28X | C-Mount | #62-933 | 17.5mm | 230.8mm | 60.5mm | 33.5mm |
0.5X | C-Mount | #62-932 | 17.5mm | 174.9mm | 50mm | 33.5mm |
1.7X | C-Mount | #63-232 | 17.5mm | 189.5mm | 60mm | 46mm |
0.28X | F-Mount | #62-922 | 46.5mm | 167.6mm | 138.6mm | 55mm |
M42 x 1.0 | #62-923 | 6.56mm | 208.5mm | 138.6mm | 50mm | |
M42 x 1.0 | #62-924 | 19.53mm | 195.5mm | 138.6mm | 50mm | |
0.5X | F-Mount | #62-912 | 46.5mm | 143mm | 90mm | 55mm |
M42 x 1.0 | #62-913 | 6.56mm | 184mm | 90mm | 50mm | |
M42 x 1.0 | #62-914 | 19.53mm | 171.1mm | 90mm | 50mm | |
0.9X | F-Mount | #62-902 | 46.5mm | 170.8mm | 65mm | 55mm |
M42 x 1.0 | #62-903 | 6.56mm | 210.7mm | 65mm | 53mm | |
M42 x 1.0 | #62-904 | 19.53mm | 197.8mm | 65mm | 53mm | |
![]() |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
TFL to M40 Adapter | #29-291 | €50,00 Request Quote |
|
||
Mounting Clamp, 33.5mm Inner Diameter | #63-442 | €326,00 Request Quote |
|
||
Mounting Clamp, 43.5mm Inner Diameter | #89-721 | €219,00 Request Quote |
|
||
Mounting Clamp, 46mm Inner Diameter | #63-233 | €219,00 Request Quote |
|
||
Mounting Clamp, 65mm Inner Diameter | #56-025 | €219,00 Request Quote |
|
||
Mounting Clamp, 90mm Inner Diameter | #63-441 | €326,00 Request Quote |
|
||
Mounting Clamp, 138.6mm Inner Diameter | #63-440 | €383,00 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act