eo_logo
 
Product added to cart

60mm x 60mm Mounting Stage Size, Metric Z-Axis Stage

×
Stock #55-032 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€630,00
Qty 1-4
€630,00
Qty 5+
€558,30
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Type of Movement:
Linear (Z)
Guide System:
Crossed Roller Bearing
Stage Size (mm):
60 x 60
Center Hole:
M16 x 1
Construction:
Aluminium Stage
Height Adjustment (mm):
±5
Load Capacity (kg):
5
S.H.C.S. C'bore:
(4) 4.5mm Diameters on 50mm Sq.
Straight Line Accuracy (μm):
3
Travel Per Knob Rotation (mm):
0.5
Weight (kg):
0.33

Hardware & Interface Connectivity

Type of Drive:
Metric Micrometer

Threading & Mounting

Mounting Threads:
(1) M16 x 1, (8) M4 x 0.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Fine Micrometer Movement
  • Available in Four Sizes
  • Black Anodized Aluminum
  • Locking Knob

Metric Z-Axis Stages provides micrometer movement for optical components. One rotation of the knob equals 0.5mm. Height adjustment is ±2.5mm for 25mm and 40mm stages and ±5.0mm for 60mm and 80mm stages. Metric Z-Axis Stages are available are constructed of black anodized aluminum and feature a locking knob. The stages are available in four sizes.  

40mm square, 8mm thick top mounting adapter plate #58-290 mounts to M3 holes and provides a counterbore for ¼-20 or M6 socket head cap screw. Compatible with the following stages: #55-029, #55-030, #55-031, #55-838, and #55-839.

60mm square Z-Axis Stage (#55-032) and 80mm square Z-Axis Stage (#56-335) are compatible with the following stages: #54-687, #55-459#55-840, #55-841, and #56-335.

Technical Information

Accessories

Title CompareStock Number  Price Buy
100 x 40mm Metric Base Plate #54-976 €74,00   Request Quote
  • 3-4 days
    ×
120 x 70mm Metric Base Plate #54-977 €84,00 Qty 10+ €74,40   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together