eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Sliding 2" x 3" Base Plate Slot

×
Stock #52-083 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€23,00
Qty 1-9
€23,00
Qty 10+
€20,40
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
English

Physical & Mechanical Properties

Length (mm):
76.20
Width (mm):
50.80
Thickness (mm):
9.50
Construction:
Black Anodized Aluminum
Number of Slots:
2

Regulatory Compliance

RoHS 2015:
Reach 211:
Certificate of Conformance:

Product Details

  • Increase the Versatility of Existing Mounting Equipment
  • Ideal for Direct Mounting to Standard Breadboards
  • Counterbored ¼-20 or M6 x 1.0 Holes/Slots

TECHSPEC® Slotted 2” x 3” Base Plates are versatile mounting surfaces for breadboard and optical rail applications. Three 6.4mm diameter counterbored holes, ideal for ¼”-20 hardware, allow posts or post holders to be mounted directly and can also accommodate a variety of other optomechanical components. The plates are ideal for adding extra versatility and adjustment capability to a benchtop optical system. TECHSPEC® Slotted 2” x 3” Base Plates are available in standard sliding or side to side sliding configurations, allowing for adjustment along or perpendicular to the optical axis of the system.

Technical Information

Related Products

Frequently Purchased Together