eo_logo
 
Product added to cart

Optotune Beam Shifters

See More by Optotune
Optotune Beam Shifters

Optotune Beam Shifters

Optotune Beam Shifters Optotune Beam Shifter mounted in EO #58-861 (sold separately)
×
  • Increase Resolution up to 4X with High Angular Position Accuracy
  • Fast Transition Times with Light-Weight and Compact Design
  • Optotune ICC-4C-2000 Controller Required (#23-717)

Optotune Beam Shifters accurately tilt a glass window in two axes, resulting in a lateral shift of light which facilitates a resolution increase up to 4X. Utilizing pixel shifting these windows make it possible to capture the full sensor resolution for each color channel by shifting an image a full pixel in X and Y. These windows are mounted in a compact aluminum bracket for easy integration into space constrained systems. Optotune Beam Shifters have an EEPROM containing calibration data for precise open-loop control and include a flex cable for quick connection with the Optotune ICC-4C-2000 controller, #23-717, sold separately. In addition to camera and projection systems, these windows are ideal for non-imaging applications such as optical fiber-coupling, 3D printing, and metrology.

Products

 Title   Compare   Stock Number   Price  Buy
20mm Optotune Beam Shifter

Accessories

Title CompareStock Number  Price Buy
Optotune Industrial 4 Channel Current Controller | ICC-4C-2000 #23-717 €1.442,00   Request Quote
  • 3-4 days
    ×
Optotune ICC-4C Power Adapter with US Cable #22-410 €69,00   Request Quote
  • 3-4 days
    ×
Optotune ICC-4C-2000 Extension Kit #23-718 €231,00   Request Quote
  • Contact Us
    ×

Related Products