TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are designed for use in machine vision applications that require NIR or VIS-NIR performance, with the working distance and resolution requirements of factory automation and inspection in mind. Featuring large maximum apertures and a Broadband Anti-Reflection (BBAR) coating designed out to 1000nm, these high performance lenses can be used in even the most restrictive lighting conditions. TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are manufactured to a high tolerance, resulting in greater levels of imaging performance and low lens-to-lens variation, assuring simple installing into multiple systems. By combining high optical performance, industrial features, and small package size, the C Series Fixed Focal Length VIS-NIR Lenses represent a new standard in factory automation optics.
Also available with a VIS Broadband Anti-Reflection (BBAR) or SWIR Coatings
Note: For IR imaging alone, UV-VIS Cut Filters are available and thread directly onto the front filter threads of the 4.5mm, 16mm, 25mm, 35mm and 50mm FL lenses.
Focal Length | A | B | C | D |
16mm | 33.0mm | 40.5mm | 33.0mm | 1.0mm |
25mm | 31.0mm | 30.5mm | 31.0mm | 1.3mm |
35mm | 33.0mm | 41.0mm | 33.0mm | 0mm |
50mm | 35.8mm | 53.7mm | 35.8mm | 2.85mm |
![]() |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Filter Adapter M43 x 0.75 from 36mm Diameter | #85-308 | €50,00 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act