eo_logo
 
Product added to cart
Top Seller

0.565" ID, Fiber Optic Adapter SX-10

See More by Dolan-Jenner

#38-946

×
Select Specifications
Inner Diameter (inches):
Model Number:
Stock #38-946 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€46,00
Qty 1+
€46,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

General

Model Number:
SX-10
Inner Diameter (inches):
0.565
Type of Illumination:
Accessory

Physical & Mechanical Properties

Inner Diameter (mm):
14.35
Outer Diameter (mm):
25.00
Thickness (mm):
9.50
Construction:
6061-T6 Aluminum

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Products

 Inner Diameter (inches)   Model Number   Compare   Stock Number   Price  Buy
0.191 MX-5
0.316 MX-6
0.565 MX-10
0.629 MX-11
0.191 SX-5
0.316 SX-6
0.565 SX-10
0.629 SX-11

Learn More

Dolan-Jenner Fiber Optic Adapters are an accessory for light collimation. All adapters are constructed from 6061-T6 Aluminum. This makes the adapters durable and tough while remaining lightweight. Dolan-Jenner Fiber Optic Adapters have a 25mm outer diameter. Light guide adapters are necessary to mate our fiber optic light guides to our selection of fiber optic illuminators.