eo_logo
 
Product added to cart

Pinhole Adapter Accessory for 9.5mm Diameter Pinholes (B)

×
Stock #38-534 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€68,00
Qty 1+
€68,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Adapter Brackets & Plates

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Two Micro Sizes Available
  • Versions with Covered Rails
  • Three Travel Selections
  • X, XY, and XYZ Axis Models

These stages are a dimensional breakthrough and the smallest positioners available today. Positive spring loaded carriage provides precise, smooth motion with no backlash. Straight line accuracy under 2 microns. Features fine 80 TPI lead screw drive. The larger series, Stage Size B, are for longer travel, higher load applications. Fully metric compatible clearance holes. Covered Rail versions are slightly wider, but offer protection for the guide rails. Accessories allow for mounting our precision pinholes for spatial filtering applications. Anodized aluminum construction with stainless rails.

Technical Information

#38-534
#38-534

Accessories

Title CompareStock Number  Price Buy
Breadboard Mounting Plate (1.5" sq w/ ¼-20 Thru Holes) (A) #38-530 €68,00   Request Quote
  • 3-4 days
    ×
Breadboard Mounting Plate (2.5" sq w/ ¼-20 Thru Holes) (B) #38-535 €68,00   Request Quote
  • In Stock
    ×
DIN microscope Objective Adapter, mounting screws included (B) #53-858 €80,50   Request Quote
  • 3-4 days
    ×
Pinhole Adapter Accessory for 9.5mm Diameter Pinholes (A) #38-529 €68,00   Request Quote
  • 3-4 days
    ×
Pinhole Adapter Accessory for 9.5mm Diameter Pinholes (B) #38-534 €68,00   Request Quote
  • 3-4 days
    ×
Z Axis Bracket for 0.125" Stages(A) #57-247 €96,50   Request Quote
  • 3-4 days
    ×
Z Axis Bracket for 0.5" Stages(B) #57-533 €96,50   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw