eo_logo
 
Product added to cart

DALSA Genie Nano ¼-20 Mounting Adapter

See More by Teledyne DALSA

Dalsa Genie Nano ¼-20 Mounting Adapter, #34-966

Dalsa Genie Nano ¼-20 Mounting Adapter, #34-966
×
Stock #34-966 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€50,00
Qty 1+
€50,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Camera Accessory

Regulatory Compliance

RoHS:
REACH 201:
Certificate of Conformance:

Product Details

  • TurboDrive™ Technology Achieve Frame Rate up to 800 fps
  • Compact, Lightweight, Robust All Metal Body
  • Global Electronic Shutter with Exposure Control and Advanced Feature Set

Teledyne DALSA Genie™ Nano GigE Power over Ethernet (PoE) Cameras are available in a range of Sony Pregius and On Semiconductor CMOS sensors. These GigE PoE cameras provide high speed, low noise, and global electronic shutters. The proprietary TurboDrive™ technology allows the Genie™ Nano to exceed standard frame rates, delivering up to 800 fps while retaining full image quality. These cameras come with a host of advanced feature set such as multi ROI windows and Burst Acquisition, which utilizes onboard memory buffer to achieve even faster frame rates.* Teledyne DALSA Genie™ Nano GigE PoE Cameras are packaged in compact and robust all metal housing, making them ideal for electronics inspection, industrial metrology, and Intelligent Traffic Systems (ITS) applications.

Note: Frame rates achievable through TurboDrive™ or Burst Acquisition could vary with factors such as image quality and resolution.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 €71,00   Request Quote
  • In Stock
    ×
Cable GigE Cat 6 SFTP 5m #68-470 €11,00   Request Quote
  • 3-4 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance €450,00   Request Quote
  • 3-4 days
    ×
Cable GigE Cat 6 SSTP 10m #68-471 €18,00   Request Quote
  • 3-4 days
    ×
Cable GigE Cat 6 SSTP 20m #68-472 €30,00   Request Quote
  • 3-4 days
    ×
Cable GigE Cat 6 SSTP 30m #68-473 €41,00   Request Quote
  • In Stock
    ×
Cable GigE Cat 6 SSTP 50m #68-474 €134,00   Request Quote
  • In Stock
    ×
Genie Nano GPIO 10-pin Cable, 2m #16-032 €75,00   Request Quote
  • Contact Us
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 €270,00   Request Quote
  • 3-4 days
    ×
DALSA Genie Nano ¼-20 Mounting Adapter #34-966 €50,00   Request Quote
  • 3-4 days
    ×

Frequently Purchased Together