eo_logo
 
Product added to cart

English Ball Point Hex Driver Set

English Ball Point Hex Driver Set, #34-552

×
Stock #34-552 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€102,00
Qty 1+
€102,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Contents of Kit:
8 Sizes: 1/8", 9/64", 5/32", 3/16", 7/32", 1/4", 5/16", 3/8"

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • English and Metric Driver Sets
  • Up to 25° Angled Entry into Fasteners
  • Ideal for use with the TECHSPEC® Cage System

Ball-Point Hex Driver Sets are available in both English and Metric versions. Both versions feature steel blades and two-component plastic and rubber handles that have a comfortable cushion grip for achieving maximum torque. The ball-point tips allow up to a 25° angled entry into the fastener. Ball-Point Hex Driver Sets are ideal for use in hard-to-access areas.

Note: Sizes 1.5 – 2.5mm have a standard ball-point end without a retaining ring.

Accessories

Title CompareStock Number  Price Buy
Metric Engraving, 80 x 199mm Target Grid, Laser Alignment Beam Block #12-783 €37,75 Qty 6+ €33,60   Request Quote
  • 3-4 days
    ×
Metric Engraving, 50 x 112mm Target Grid, Laser Alignment Beam Block #12-784 €29,50 Qty 6+ €26,20   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together