eo_logo
 
Product added to cart

MFC-200 Compact Digital Counter

See More by Nikon
MFC-200 Compact Digital Counter

MFC-200 Compact Digital Counter

×
Stock #29-230 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€1.030,00
Qty 1+
€1.030,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Digital Counter
Model Number:
MFC-200
Note:
Includes Standard Measuring Probe
Minimum Displayed Value: 0.1 µm (switchable to 0.05 µm or 1 µm)
Manufacturer:
Nikon

Physical & Mechanical Properties

Weight (g):
95
Dimensions (mm):
80(W) x 84.3(H) x 25.5(D)

Hardware & Interface Connectivity

Power Supply:
12V 5A (#29-231 Power Supply and #29-232 Power Supply Cable Required)

Environmental & Durability Factors

Operating Temperature (°C):
0 to +40
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • 1µm Accuracy (at 20°C) and Measurement Length of 0 - 50mm
  • 500mm/sec Maximum Response Speed
  • Granite Platform Stand and 6 Measuring Probe Tips Available

The Nikon DIGIMICRO Digital Length Measuring System features a built-in, photoelectric, digital linear scale to provide precise contact-based thickness, depth, and height measurements of industrial materials. This measuring system has a 0 – 50mm measuring range and a 0.1µm minimum readable value at an accuracy of 1µm (at 20°C) with a response speed of 500mm/sec. The measurement head has 6 measuring probe tip options such as the standard, pin, plastic, off-center, flat, and roller tips for measurements of various materials. The Nikon DIGIMICRO Digital Length Measuring System is equipped with the MFC-200 Digital Counter for display and resolution switching, direction switching, and display unit switching functions. This measuring system is ideal industrial metrology applications requiring extreme precision and accuracy.

Technical Information

PID4485_Measurement_Probes
PID4485_Measurement_Probes

Accessories

Title CompareStock Number  Price Buy
DIGIMICRO MF-501 High Performance Measurement Head #29-229 €1.840,00   Request Quote
  • Contact Us
    ×
MFC-200 Compact Digital Counter #29-230 €1.030,00   Request Quote
  • Contact Us
    ×
Power Supply for MFC-200 #29-231 €248,00   Request Quote
  • Contact Us
    ×
Power Cord for MFC-200 Power Supply (120V) #29-232 €14,25   Request Quote
  • Contact Us
    ×
MS-32G Granite Measurement Stand #29-233 €1.045,00   Request Quote
  • Contact Us
    ×
Pin Attachment Measuring Probe #29-234 €51,50   Request Quote
  • Contact Us
    ×
Flat Attachement Measuring Probe #29-235 €51,50   Request Quote
  • Contact Us
    ×
Plastic Attachment Measuring Probe #29-236 €45,50   Request Quote
  • Contact Us
    ×
Off-center Attachment Measuring Probe #29-237 €117,00   Request Quote
  • Contact Us
    ×
Standard Attachement Measurement Probe #29-238 €47,50   Request Quote
  • Contact Us
    ×
Roller Attachment Measuring Probe #29-239 €122,00   Request Quote
  • Contact Us
    ×