eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Focal Length, UAV Series Fixed Focal Length Lens

TECHSPEC® UAV Series Fixed Focal Length Lenses

TECHSPEC® UAV Series Fixed Focal Length Lenses

TECHSPEC® UAV Series Fixed Focal Length Lenses
×
Stock #22-837 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€895,00
Qty 1+
€895,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens
Imaging Lens Type:
Infinite Conjugate

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
64.46
Maximum Diameter (mm):
35.0
Outer Diameter (mm):
35.0
Weight (g):
115
Maximum Rear Protrusion (mm):
6.6
Maximum Length (mm):
59.10
Minimum Length (mm):
57.86

Optical Properties

Horizontal Field of View, 1.2" Sensor:
32.4°
Horizontal Field of View, 2/3" Sensor:
24.5°
Horizontal Field of View, 1" Sensor:
35.5°
Maximum Image Circle (mm):
19.30
Numerical Aperture NA, Object Side:
0.00091
Horizontal Field of View @ Max Sensor Format:
32.4°
Horizontal Field of View, 1.1" Sensor:
39.0°
Number of Elements (Groups):
9 (7)
Horizontal Field of View, 1/1.8" Sensor:
20.1°
Wavelength Range (nm):
425 - 675
Focal Length FL (mm):
25.00
Primary Magnification PMAG:
0.005
Working Distance (mm):
500 - ∞
Aperture (f/#):
2.8 - 16
Coating:
425 - 675 BBAR
Coating Specification:
425 - 675 BBAR
Entrance Pupil Position (mm):
27.485
Object Space Principal Plane (mm):
-32.50
Image Space Principal Plane (mm):
-24.58
Maximum Distortion (%):
3.1
FOV @ Max Sensor Format, H x V (mm):
Horizontal: 32.4° Vertical: 28.0° Diagonal: 42.5°
Exit Pupil Position (mm):
-30.434
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.2"

Threading & Mounting

Filter Thread:
M34 x 0.50 (Male)
Front Thread:
M34.0 x 0.50
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Compact, Infinite Conjugate Lens Ideal for Photogrammetry
  • 16mm, 25mm, and 35mm Focal Lengths
  • 1.2", C-Mount Lens
  • Up to 24.4 MegaPixels, 2.7µm Pixel Size Sensors

TECHSPEC® UAV Series Fixed Focal Length Lenses are compact, lightweight infinite conjugate lenses designed for the 4th Generation Sony Pregius 1.2” IMX530 and IMX540 sensors for mounting on autonomous vehicles and drones. These lenses are designed with a low Ground Separation Distance (GSD) to enable accurate survey results, and are available in 16mm, 25mm, and 35mm focal length options. The f/2.8 aperture provide increased light throughput and high-resolution performance. TECHSPEC® UAV Series Fixed Focal Length Lenses are C-Mount and feature a locking focus and iris rings to prevent unwanted adjustments, as well as a front filter thread for integrating standard optical filters. These lenses are ideal for Drone Mapping and Surveying, Aerial Imaging, and Photogrammetry applications.

Note: Call for OEM Quantity and Pricing

Technical Information

#22-837 - 25mm Focal Length, UAV Series Fixed Focal Length Lens, Distortion Plot
#22-837 - 25mm Focal Length, UAV Series Fixed Focal Length Lens, Distortion Plot
#22-837 - 25mm Focal Length, UAV Series Fixed Focal Length Lens, Relative Illumination Plot
#22-837 - 25mm Focal Length, UAV Series Fixed Focal Length Lens, Relative Illumination Plot
#22-837 - 25mm Focal Length, UAV Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, Infinity Working Distance, f2.8
#22-837 - 25mm Focal Length, UAV Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, Infinity Working Distance, f2.8
#22-837 - 25mm Focal Length, UAV Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, Infinity Working Distance, f4
#22-837 - 25mm Focal Length, UAV Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, Infinity Working Distance, f4

Related Products

Frequently Purchased Together