eo_logo
 
Product added to cart

Tripod Adapter for 64mm Oryx

See More by Teledyne FLIR
#19-804: Tripod Adapter for 64mm Oryx

#19-804: Tripod Adapter for 64mm Oryx

×
Stock #19-804 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€44,00
Qty 1+
€44,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Type:
Camera Accessory

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 10GBASE-T (10GigE) Ethernet Interface
  • 3.2 to 31 Megapixel Sony 4th Gen Pregius S Sensors
  • Supports 4K60, 12-bit System Integration
  • Tripod Adapter Built into Larger Oryx® Models

Teledyne Imaging FLIR/IIS Oryx 10GigE: High throughput, Award-winning camera designs  

Reliably capture images at high speed 

The Oryx 10GigE camera family supports transfer speeds of up to 10 Gbit/s enabling capture of 4K resolution, 12-bit images at speeds exceeding 60 FPS.  Reliable image transfer at high bandwidth is further improved with Myricom bundles and packet resend feature.  A range of sensor options offer resolutions from 3.2 Megapixel up to 31 Megapixel. 
Oryx features include IEEE1588 clock synchronization and full compatibility with several popular third-party software supporting GigE Vision. Oryx’s 10GBASE-T interface is a proven and widely deployed standard that provides reliable image transfer at cable lengths over 50 meters on inexpensive CAT6A, and up to 30 meters on CAT5e. 

Note: The ORX-10G-310S9 and ORX-10G-245S8 cameras require an F-Mount lens adapter (sold separately).

Features

  • Color or monochrome sensors
  • Various frame triggering options including up to 8 sets of 2-feature sequencer
  • Pixel binning, decimation, ROI
  • On camera image processing includes Gamma, LUT, and sharpness

Applications 

  • Stadium venues
  • Site security
  • Factory automation 
  • Traffic monitoring
  • Inspection systems

Accessories

Title CompareStock Number  Price Buy
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance €450,00   Request Quote
  • 3-4 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 €270,00   Request Quote
  • 3-4 days
    ×
Oryx 12pin GPIO cable, 4.5m #19-802 €68,00   Request Quote
  • 3-4 days
    ×
Oryx 12pin GPIO cable w/ Power Supply #19-803 €96,00   Request Quote
  • 3-4 days
    ×
Tripod Adapter for 64mm Oryx #19-804 €44,00   Request Quote
  • 3-4 days
    ×
Oryx® F-Mount Lens Adapter #20-256 €200,00   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together