eo_logo
 
Product added to cart

3mm Aperture, Protected Silver, Saturn 1B Dual Axis Galvanometer Scanner

See More by ScannerMAX

3mm Aperture, Protected Silver, Saturn 1B Dual Axis Galvanometer Scanner

3mm Aperture, Protected Silver, Saturn 1B Dual Axis Galvanometer Scanner ScannerMAX Mach-DSP Digital Servo Driver (included with each galvanometer scanner) ScannerMAX Saturn Galvanometer Mounted on #16-712 Dovetail Stage (Post-Mounting Enabled by #17-293: Dovetail Stage Camera Adapter) +1
×
Select Specifications
Stock #16-039 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€3.700,00
Qty 1+
€3.700,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

General

Type:
Dual Axis
Model Number:
ScannerMAX Saturn 1B

Physical & Mechanical Properties

Mirror Aperture (mm):
3
Dimensions (mm):
42.1 x 39.1 x 37.9 (of mount. Galvos protrude ~19mm)
Rotor Inertia (gm-cm2):
0.010
Torque Constant (dyne-cm/A):
18,500
Step Response 0.1° (μs):
90

Optical Properties

Surface Flatness (P-V):
≤λ/4 @ 632.8nm
Coating:
Protected Silver
Scan Angle (°):
60 (Optical)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)

Electrical

Position Signal (V):
±10
Current - Peak (A):
Maximum: 20
Current - RMS (A):
3.75 (Case @ 50°C)
Coil Resistance (Ω):
1.8
Coil Inductance (μH):
100
Back EMF Voltage (μV/°/s):
32.3

Hardware & Interface Connectivity

Power Requirement:
±24 VDC
Power Supply:
Power Supply Required and Sold Separately:
USA: #16-045
Europe: 2 x #14-571
Japan: #16-045
Korea: N/A*
China: #16-045
*See copy for power supply requirements

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Products

Technical Information

WHAT'S INCLUDED WITH YOUR SCANNERMAX SCANNER
Item Number Description
1 Galvo to Servo Driver Connection Cable (1 with Single Axis Scanners, 2 with Dual Axis)
2 Digital Input Cable for Servo Driver
3 Analog Input Cable for Servo Driver
4 Mach-DSP Servo Driver Board
5 Galvanometer
6 Thermal Paste
7 Power Cable
ScannerMAX Contents