eo_logo
 
Product added to cart

USB to Serial Converter Cable with M8 Female Plug

See More by Zaber™

USB to Serial Converter Cable with M8 Female Plug

×
Stock #15-295 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€45,00
Qty 1+
€45,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Cables & Power Supplies
Note:
Connect the stage to the USB port

Hardware & Interface Connectivity

Length of Cable (m):
2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • High Accuracy, 25mm, 50mm, 100mm, and 200mm Travel Options
  • Integrated Motor and Controller
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
  • Easily Configurable in X-Y or X-Y-Z Configurations

Zaber™ High Precision Motorized Stage Systems are computer-controlled, self-contained linear stages that include a stepper motor and built-in controller. Zaber™ High Precision Motorized Stage Systems can connect directly to a computer’s RS-232 port, while the included software provides an easy method for controlling travel distance or position. Additionally, the manual control potentiometer permits smooth manual movement. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The integrated rotary encoder provides closed-loop control and slip/stall detection and recovery.

Note: A bottom adapter plate (sold separately) is required for mounting to a standard metric or English breadboard. A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. Use Top Adapter Plate #68-644 to Mount 70mm TECHSPEC® Stages.

Technical Information

Accessories

Title CompareStock Number  Price Buy
USB to RS-232 Adapter #68-344 Clearance €47,00   Request Quote
  • 3-4 days
    ×
Power Terminal Block, 2 pin, 5mm Pitch #15-304 €5,00   Request Quote
  • 3-4 days
    ×
Serial Adapter Cable with M8 Female Plug #15-297 €19,00   Request Quote
  • Contact Us
    ×
2ft Data Cable, 4-pin Male to Female M8 #15-296 €15,00   Request Quote
  • 3-4 days
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 €45,00   Request Quote
  • 3-4 days
    ×
48V Universal Power Supply #15-294 €43,00   Request Quote
  • 3-4 days
    ×
Top Adapter Plate #68-644 €95,00   Request Quote
  • 3-4 days
    ×
Bottom Adapter Plate #68-645 €74,00   Request Quote
  • 3-4 days
    ×
Z-Axis Adapter Bracket #68-343 €94,00   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together