eo_logo
 
Product added to cart

Thread-to-Thread Model, Laser Bezel Plate

Thread-to-Thread Model, Laser Bezel Plate, #61-261

×
Stock #61-261 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€147,00
Qty 1+
€147,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Note:
Fits JDS Uniphase Novette™ Series, Rectangular Models
Compatible Laser Stock Number:

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Low Noise
  • Self-Contained Power Supply
  • Small Size

Lumentum Helium-Neon (HeNe) Lasers feature hard-sealed internal mirrors and small physical sizes. Due to low noise, the lasers offer increased laser reliability, greater design flexibility, and enhanced performance. The base of the laser is slotted for lab table mounting. These Lumentum HeNe Lasers also feature self-contained power supplies for simple system integration. Typical applications include alignment, metrology, and inspection.

Note: Lumentum was previously known as JDSU. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993.

Technical Information

Beam Expander Mounting ConfigurationsClick on an item below to be brought to that item's product page.

 

Accessories

Title   Compatible Laser Stock Number  CompareStock Number  Price Buy
Thread-to-Thread Model, Laser Bezel Plate #34-891, #61-315, #61-337, #61-338, #61-382, #61-360, #61-373, #61-374 #61-261 €147,00   Request Quote
  • 3-4 days
    ×
12V DC Power Supply for Lumentum Standard HeNe Lasers, EU - #35-224 €68,00   Request Quote
  • Contact Us
    ×

Frequently Purchased Together