eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

S-Mount Brass Spacer Ring Kit (2 of each size)

Brass Spacer Ring

Brass Spacer Ring

×
Stock #68-228 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€87,50
Qty 1-4
€87,50
Qty 5+
€77,60
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Spacer Ring
Contents of Kit:
Qty. 2 of 0.25, 0.5, 1.0, 1.25, 1.5, and 2.0mm Spacer Ring
Function:
Spacer Ring

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

• Fit Over Male C, S, and T-Mount Threads
• Wide Range of Thicknesses Available for Accurate Spacing
• Spacer Ring Kits Available

TECHSPEC® C, S, and T-Mount Brass Spacer Rings fit over the male threads on our C, S, and T-Mount components, extending the overall length of the system. These spacer rings are ideal for making incremental adjustments to component spacing within an optical system. TECHSPEC® C, S, and T-Mount Brass Spacer Rings are available in thicknesses ranging from 0.25mm to 2.0mm, ensuring that application specific spacing is available. Kits of C-Mount and S-Mount Spacer Rings with 2 of each size can be found under the “Accessories” tab for this product. These spacer rings can be combined in multiple configurations to achieve the desired spacing distance.

Accessories

Title CompareStock Number  Price Buy
C-Mount Brass Spacer Ring Kit (2 of each size) #54-461 €93,00 Qty 5+ €82,70   Request Quote
  • 3-4 days
    ×
S-Mount Brass Spacer Ring Kit (2 of each size) #68-228 €87,50 Qty 5+ €77,60   Request Quote
  • 3-4 days
    ×

Related Products

Frequently Purchased Together