eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Post Collar

×
Stock #58-992 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€18,25
Qty 1-9
€18,25
Qty 10+
€16,20
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads

Product Details

Type:
Universal

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Locks Post Height Without Removing Post
  • Allows Basic Post Rotation
  • For Our 0.5" (12.7mm) Diameter English and Metric Posts
  • Aluminum Collar

TECHSPEC® Post Collars feature an aluminum collar and allow for basic post rotation.  Once the collar is locked to the post at the top of the post holder, the post can be rotated within the post holder without re-adjusting height. Since the collar can be attached without removing the post, it is also great for quickly moving mounts in/out of the optical path at the same height position. TECHSPEC® Post Collars have a locking thumbscrew included. They are designed for use with Edmund Optics’ English and Metric Stainless Steel Mounting Posts.