eo_logo
 
Product added to cart

M43 x 0.75 Light Baffle

×
Stock #59-799 Clearance 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€6,38 €15,95
Qty 1+
€6,38 €15,95
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Eliminate Or Reduce Stray Light
  • Compact Storage

These hoods are made of a rubber-like material and are designed to prevent stray light from entering the front element of the lens. Stray light introduces ghosting, flare, a loss of contrast and a lost in sharpness. Device locks onto lens with a threaded metal filter ring attached to hood. The hood’s collapsible design allows the hood to fold down to the original length of the lens.