eo_logo
 
Product added to cart

M30 x 0.75 to M27 x 1 Adapter

See More by AdlOptica
Flat Top Beam Shaper Thread Adapter

Flat Top Beam Shaper Thread Adapter

Flat Top Beam Shaper Thread Adapter
×
Stock #13-785 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€118,00
Qty 1-4
€118,00
Qty 5+
€108,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

Threading & Mounting

Inner Thread:
M30 x 0.75
Outer Thread:
M27 x 1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

AdlOptica Focal-πShaper (piShaper) Q Flat Top Beam Shapers are used to transform Gaussian beams to flat-top profiles after focusing through a lens. This is accomplished by transforming the Gaussian beam to airy disk profiles immediately after the piShaper. These beam shapers feature a compact design with inner and outer threading, making them easy to integrate into equipment. AdlOptica Focal-πShapers are advantageous for beam shaping in micromachining applications, including scribing and PCB drilling, as well as micro-welding applications. Multiple models are available at Nd:YAG, Ti:Sapphire, and Infrared wavelengths with compatible input beam diameters as small as 2.5mm and up to 23mm.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Alignment Lens Q #13-783 €160,00 Qty 5+ €144,00   Request Quote
  • 3-4 days
    ×
Alignment Lens Q for UV #13-784 €206,00 Qty 5+ €186,00   Request Quote
  • 3-4 days
    ×
M30 x 0.75 to M58 x 1 Adapter #12-322 €118,00 Qty 5+ €108,00   Request Quote
  • 3-4 days
    ×
M58 x 1 to M30 x 0.75 Adapter #12-323 €118,00 Qty 5+ €108,00   Request Quote
  • 3-4 days
    ×
M30 x 0.75 to SM1 Adapter #13-786 €118,00 Qty 5+ €108,00   Request Quote
  • 3-4 days
    ×
M30 x 0.75 to M27 x 1 Adapter #13-785 €118,00 Qty 5+ €108,00   Request Quote
  • 3-4 days
    ×

Frequently Purchased Together