eo_logo
 
Product added to cart

LUCID Vision Labs Triton2™ TRT050S-MC, Sony IMX264, 5.0MP, Monochrome Camera

See More by LUCID Vision Labs™
LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Back
×
Stock #72-923 New 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€820,00
Qty 1+
€820,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Monochrome Camera
Manufacturer:
Lucid Vision Labs
Camera Family:
Triton2™
Model Number:
TRT050S-MC

Physical & Mechanical Properties

Dimensions (mm):
44.0 x 29.0 x 45.3 (excludes connectors and lens mount)
Weight (g):
90
Housing:
Full

Sensor

Image Buffer:
128MB
Imaging Sensor:
Sony IMX264
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
5.00
Pixels (H x V):
2,448 x 2,048
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
8.57 x 7.17
Frame Rate (fps):
35.60
Pixel Depth:
12 bit
Exposure Time:
27.17μs to 10s
Dynamic Range (dB):
48.0
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
4.5 (External Power Supply) 5.0 (PoE)

Hardware & Interface Connectivity

Video Output:
2.5GigE (PoE)
Connector:
2.5GigE, GigE, M12
Power Supply:
Power Supply Required and Sold Separately:
USA: #18-364
Europe: #18-365
Japan: #18-364
Korea: Not Available
China: #18-365
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin M8

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 2.5GBASE-T (2.5GigE) Ethernet Interface
  • 5.0 to 24.50 MegaPixel Sensors
  • Compact 44 x 29 x 45.3mm Form Factor
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras provide data transfer speeds of 2.5GigE enabling high frame rates at increased resolutions. Featuring an actively aligned image sensor, these cameras are designed to minimize sensor tilt and rotation and ensure alignment of the image sensor to the lens optical axis. For harsh environments with dust or water, accessory lens tubes are available to ensure an IP67 rating. LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras feature excellent thermal management with a wide operating temperature range from -20°C to 55°C. These cameras are ideal for automotive, process control, and food and beverage applications.

Accessories

Title CompareStock Number  Price Buy
C-Mount To S-Mount Adapter #23-979 €11,00   Request Quote
  • 3-4 days
    ×
35.5mm ID, 29.9mm Inner Length, IP67 C-Mount Lens Tube #13-739 €67,00   Request Quote
  • 3-4 days
    ×
44mm ID, 38.5mm Inner Length, IP67 C-Mount Lens Tube #13-742 €88,00   Request Quote
  • In Stock
    ×
35.5mm ID, 39.9mm Inner Length, IP67 C-Mount Lens Tube #13-740 €67,00   Request Quote
  • 3-4 days
    ×
35.5mm ID, 59.9mm Inner Length, IP67 C-Mount Lens Tube #13-741 €67,00   Request Quote
  • 3-4 days
    ×
44mm ID, 68.5mm Inner Length, IP67 C-Mount Lens Tube #13-743 €88,00   Request Quote
  • 3-4 days
    ×
59mm ID, 55.5mm Inner Length, IP67 Lens Tube #17-079 €114,00   Request Quote
  • Contact Us
    ×
59mm ID, 71.5mm Inner Length, IP67 Lens Tube #17-080 €114,00   Request Quote
  • 3-4 days
    ×
M12-RJ45 CAT6A Ethernet IP67 Cable 2M (A) #23-983 €37,00   Request Quote
  • 3-4 days
    ×
M8 GPIO IP67 Male-Open Cable 15M AMP #23-999 €83,00   Request Quote
  • 3-4 days
    ×
M8 GPIO IP67 Male-Open Cable 15M AMP (Recertified 05-P) #23-999-RCD-05P Recertified €78,00   Request Quote
  • 3-4 days
    ×
M8 GPIO IP67 Cap #13-753 €4,00   Request Quote
  • 3-4 days
    ×
IOI 4-CH PCIE 2.5GIGABIT POE+ CARD #25-152 €289,00   Request Quote
  • 3-4 days
    ×
Procet 5G 30W POE+ injector #28-890 €65,00   Request Quote
  • 3-4 days
    ×
M8 GPIO Power Supply for Triton/Atlas/Helios™2, US Plug #18-364 €75,00   Request Quote
  • 3-4 days
    ×
M8 GPIO Power Supply for Triton/Atlas, EU Plug #18-365 €73,00   Request Quote
  • 3-4 days
    ×
¼-20 Tripod Adapter for Triton2™ and SenSWIR™ #29-106 €16,00   Request Quote
  • 3-4 days
    ×
Broadcom Dual Port 10G Ethernet Card #72-561 New €284,00   Request Quote
  • 3-4 days
    ×
Dual Port 10G POE+ Ethernet Card #72-562 New €412,00   Request Quote
  • 3-4 days
    ×
Quad Port 5 Gigabit POE+ Ethernet Card #72-563 New €392,00   Request Quote
  • Contact Us
    ×

Related Products

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×