| Volume Pricing | |
|---|---|
| Qty 1+ | €53,95 each |
| Need More? | Request Quote |
The universal power supply is required for operation of our LED Area Lights, LED Ring Lights, LED Spot Lights, and LED Line Lights.
DC Current Controller is required for operation of our LED UV Area Lights and LED Spot Lights. Through the DIN rail mountable DC current controller, LED intensity can be adjusted either manually via a potentiometer or by supplying a
0 - 5V analog control input. The DC current controller is designed to deliver up to 400mA at 24V.
LED Heat Sinks are recommended for use with our LED Area Lights, LED Ring Lights, LED Spot Lights, and LED Line Lights in order to maintain performance and optimize product lifetime.