eo_logo
 
Product added to cart

½" Stainless Steel Tips, 22 Gauge (50 Count)

½" Stainless Steel Tips, 22 Gauge (50 Count), #55-070

×
Stock #55-070 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€35,00
Qty 1+
€35,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads
Inner Diameter (mm):
0.41
Outer Diameter (mm):
0.71
Type:
22 Gauge, Blue Color

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

Barrels, tips, and adhesive are sold separately from dispensers. Pre-loaded Norland adhesive barrels are also available.

Product Family Description

Dispenser barrels, tips, and other accessories are available for use with dispensing guns and hand plungers. Dispenser Barrels are available in a clear version for normal fluids, an amber version for UV-curing fluids, and an opaque version for light sensitive fluids. Dispenser tips are available in plastic and steel to ensure varying levels of controllable deposits without leakage.

Note: Barrels, tips, and adhesive are sold separately from dispensers. Pre-loaded Norland adhesive barrels are also available.