eo_logo
 
Product added to cart

Dust-Aid Dropper Bottle (15ml)

×
Stock #67-360 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€19,50
Qty 1+
€19,50
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications


Regulatory Compliance

Certificate of Conformance:

Product Details

  • 100% Air Safe
  • Extremely Fast Evaporation with No Residue
  • Non-Alcohol or Water Based

This Dust-Aid Lens Cleaner is the fastest evaporating cleaner on the market, despite not being alcohol based. It is perfect for cleaning camera sensors or optical assemblies without the risk of contaminating undesirable areas because it leaves no residue. This cleaner is safe for use on ITO and dichroic optics as well as standard coated and uncoated optics. This cleaner is 100% air shippable and is available in 15ml bottles.

Frequently Purchased Together