eo_logo
 
Product added to cart

Corning® Varioptic® AF Explorer Development Kit with Sony IMX335 Sensor

×
Stock #22-097 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€995,00
Qty 1+
€995,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Get Product Downloads

Product Details

Type:
Color Camera
Contents of Kit:
1 x AF Explorer Camera Board
1 x Sony IMX335 Sensor
1 x TOF Sensor
1 x USB Type-C Cable
1 x Mounting Pedestals
White LEDs
AF Lab Camera Software

Physical & Mechanical Properties

Dimensions (mm):
110 x 70 x 5 (excludes sensor and lens mount)
Weight (g):
504

Performance

Power Consumption (W):
1.65W - 2.60W (LED Off/On, 5MP 30fps)

Hardware & Interface Connectivity

Connector:
USB 3.1 Gen 1, Type-C

Threading & Mounting

Mount:
C-Mount or S-Mount
Mounting Threads:
¼-20 Tripod Adapter, Built-in Pedestals

Environmental & Durability Factors

Operating Temperature (°C):
0°C to +65°C
Storage Temperature (°C):
-20°C to +85°C

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Evaluating and Exploring Liquid Lens Technology
  • Easily Driven via AF Lab Software over USB
  • Plug-and-Play With TECHSPEC® Liquid Lens Cx Series and M12 Lenses

The Corning® Varioptic® AF Explorer Autofocus Board Level Camera for Liquid Lenses provides an easy-to-use evaluation platform for exploring liquid lens technology and its benefits to machine vision applications. Featuring plug-and-play compatibility with our TECHSPEC® Liquid Lens Cx Series and M12 Lenses, the AF Explorer is easily driven via the included AF Explorer software for adjusting basic sensor settings, autofocus modes, autofocus algorithms, and more. The Corning® Varioptic® AF Explorer Autofocus Board Level Camera for Liquid Lenses is ideal for those looking to incorporate liquid lens technology into their machine vision or life science application for the first time, or as a standalone camera in production applications. Included with each AF Explorer is the main electronics board, an imaging sensor, time of flight (TOF) sensor, software, and product documentation.

Note: Additional sensor boards are available for use with the AF Explorer, including the Samsung M3085 (8MP 1/3.2”), Sony IMX307 (2MP 1/2.8”), and Sony IMX219 (8MP ¼”), all optimized for use with our TECHSPEC® Liquid Lens Imaging Lenses. Please contact us for more information.

The AF Lab software allows for users to acquire images, record video, and easily use auto-focus features such as switched focus between different regions of interest.
The AF Lab software allows for users to acquire images, record video, and easily use auto-focus features such as switched focus between different regions of interest.