eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

CompactTL 40mm Working Distance Kit

SilverTL™ Telecentric Lenses

SilverTL™ Telecentric Lenses VariMagTL™ Telecentric Lenses TECHSPEC® CompactTL™ Telecentric Lenses
×
Stock #29-140 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€2.280,00
Qty 1+
€2.280,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Contents of Kit:
4X, 40mm Compact: 63-748
3X,40mm Compact: 63-747
2X, 40mm Compact: 63-746
1X, 40mm Compact: 63-745

Optical Properties

Working Distance (mm):
40
Aperture (f/#):
4X, 40mm Compact: f/20
3X, 40mm Compact: f/16
2X, 40mm Compact: f/16.5
1X, 40mm Compact: f/11

Sensor

Maximum Sensor Format:
2/3"

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Easy to Order Kits of Our Best Selling Telecentric Imaging Lenses
  • Various Magnification and Working Distance Kits Available
  • TECHSPEC SilverTL, VariMagTL, and CompactTL

TECHSPEC® Telecentric Imaging Lens Kits provide sets of TECHSPEC® SilverTL, VariMagTL, and CompactTL Imaging Lenses in easy to order kits at a reduced price. These kits offer multiple solutions to applications requiring telecentric lenses including machine vision, metrology, automotive and electronic inspection, measurement, and gauging. TECHSPEC® Telecentric Imaging Lens Kits offer various selections of magnifications and working distances within the product lines. The TECHSPEC® SilverTL, VariMagTL, and CompactTL lenses in these kits are C-Mount camera compatible, and feature a locking iris and focus adjustment to prevent unwanted adjustments.

 

  • SilverTL: Silver Telecentric, Metrology and Gauging
  • VariMagTL: Variable Magnification Telecentric, Adjustable Magnification That Can Be Locked with a Set Screw
  • CompactTL: Compact Telecentric, C-Mount Lenses for Machine Vision, Factory Floors, Assembly Lines

Related Products