eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Filter/Polarizer Holder, ¼-20

#84-345

×
Stock #84-346 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€157,00
Qty 1-4
€157,00
Qty 5+
€138,70
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Function:
Optic Mount (Rotatable)

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.00
Extension Length (mm):
25.05

Threading & Mounting

Thread Type:
C-Mount
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Optic Cells Can Mount Square or Circular Optics
  • Complete Holder Requires One Housing and One Optic Cell
  • Available with M6 or ¼-20 Tapped Holes for Post Mounting

The TECHSPEC® C-Mount Filter/Polarizer Holder is designed to mount a range of square or circular optical components into C-mount compatible systems. A housing and an optic cell are needed to build a complete TECHSPEC C-Mount Filter/Polarizer Holder. To ensure adaptability with different posts, housings are available with M6 or ¼-20 tapped holes.

Technical Information

Related Products

Frequently Purchased Together