eo_logo
 
Product added to cart

700mm Neck, Flood Lamp

×
Stock #58-077 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€167,00
Qty 1+
€167,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes

Specifications

General

Type of Illumination:
Fiber Optic Illuminator, Incondescent
Geometry:
Spot Light
Illumination Mode:
Constant

Optical Properties

Color:
White

Regulatory Compliance

Certificate of Conformance:

Product Details

Gooseneck quartz halogen illuminators feature a 12V/20W Halogen bulb housed in a high impact, polyamide housing. A heat dissipating Dichroic reflector and clear lens provide a wide angle illumination (flood) or a narrow spot. The lamphead is mounted on a 700 or 500mm gooseneck arm that easily adjusts to any angle. Lamps can be secured directly to a bench or can be mounted on a table top base or an adjustable C-clamp, listed below.

Accessories

Title CompareStock Number  Price Buy
Table Top Base #58-079 €45,00   Request Quote
  • Contact Us
    ×
C-CLamp #58-080 €20,00   Request Quote
  • In Stock
    ×

Frequently Purchased Together