eo_logo
 
Product added to cart

12-pin Hirose Trigger Cable to BNC, 2m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series)

See More by Allied Vision

2m Trigger Cable with BNC Connector, #88-367

2m Trigger Cable with BNC Connector, #88-367
×
Stock #88-367 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€43,00
Qty 1+
€43,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Camera Accessory
Note:
Compatible with Stingray, Guppy Pro, Pike, Manta, and Prosilica GC/GT/GX

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Rugged PoE (Power Over Ethernet) Cameras for Extreme Environments
  • Precise (P-Iris) and DC Auto Iris Control
  • Up to 31.4 MegaPixel Resolution
  • C-Mount, F-Mount, and TFL-Mount Options

Allied Vision Prosilica GT Series GigE Cameras are designed for the harshest environments and fluctuating light conditions. Capable of operating in extreme temperatures ranging from -20° to 60°C, Allied Vision Prosilica GT Series GigE Cameras are ideal for ITS and traffic imaging, machine vision, industrial inspection, security, or surveillance applications. Allied Vision Prosilica GT Series GigE Cameras feature both P-Iris and DC auto iris control for maintaining image quality, and support power over Ethernet for easy implementation.

Note: PoE Injector (#68-469) or power supply and GigE cable, such as #63-431, are required for operation.

Accessories

Title CompareStock Number  Price Buy
GigE PCIe 2.1x4 2 Port Interface Card with PoE #19-400 €187,00   Request Quote
  • 3-4 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 €270,00   Request Quote
  • 3-4 days
    ×
EU Plug Power Supply Cable, 1.8m #15-279 €13,00   Request Quote
  • 3-4 days
    ×
US Plug Power Supply Cable, 1.8m #15-280 €13,00   Request Quote
  • 3-4 days
    ×
Allied Vision 12V 2A 12-pin Hirose Power Supply #15-281 €94,00   Request Quote
  • 3-4 days
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 €71,00   Request Quote
  • In Stock
    ×
¼-20 Mounting Plate for GT Cameras #87-412 €62,00   Request Quote
  • 3-4 days
    ×
12-pin Hirose Trigger Cable to BNC, 2m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #88-367 €43,00   Request Quote
  • 3-4 days
    ×
12-pin Hirose I/O Cable, 3m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #63-757 €57,00   Request Quote
  • 3-4 days
    ×
12-pin Hirose I/O Cable, 5m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #62-712 €66,00   Request Quote
  • 3-4 days
    ×

Frequently Purchased Together