eo_logo
 
Product added to cart

120i Adapter Kit for Deformable Lenses

Dynamic Optics Deformable Lenses

Dynamic Optics Deformable Lenses

×
Stock #72-827 New 3-4 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
€195,00
Qty 1+
€195,00
Volume Pricing
Request Quote
Prices shown are exclusive of VAT/local taxes
Product Downloads

Specifications

General

Type:
Objective Thread Adapter Kit
Contents of Kit:
(1) #72231,(1) #72233

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Transmissive Adaptive Optics for Wavefront Correction
  • Visible AR Coating for >97% Transmission
  • Ideal for Aberration Correction in Microscopy Applications

Dynamic Optics Deformable Lenses are transmissive adaptive optics designed for easy integration into any optical system to correct for optical aberrations. These lenses are designed with a 10, 16, or 25mm clear aperture to cover common pupil sizes and M32 x 0.75 mounting threads, which can be adapted to common objective thread types with the use of thread adapters. They can be used in closed loop control with a wavefront sensor or with an automatic software correction system for aberration correction. Dynamic Optics Deformable Lenses can also be used with low power lasers for beam shaping, such as shaping a Gaussian beam to elliptical or square beam profiles or cubic phase. These lenses are ideal for aberration correction in optical coherence tomography (OCT), confocal microscopy, 2-photon microscopy, and bright field microscopy for improved image quality.

Note: Thread adapters are required for these lenses to attach to objectives. See the accessories tab for available thread adapters.

Accessories

Title CompareStock Number  Price Buy
Male C-Mount to Male M32 x 0.75 Adapter #72-231 New €105,00   Request Quote
  • 3-4 days
    ×
Female C-Mount to Male M32 x 0.75 Adapter #72-232 New €105,00   Request Quote
  • 3-4 days
    ×
Male Dovetail to Male M32 x 0.75 Adapter #72-233 New €105,00   Request Quote
  • 3-4 days
    ×
Male M26x36 TPI to Male M32x0.75 Adapter #72-234 New €105,00   Request Quote
  • 3-4 days
    ×
Female M26x36 TPI to Male M32x0.75 Adapter #72-235 New €105,00   Request Quote
  • 3-4 days
    ×
Male RMS to Male M32 x 0.75 Adapter #72-236 New €105,00   Request Quote
  • 3-4 days
    ×
Female RMS to Male M32 x 0.75 Adapter #72-237 New €105,00   Request Quote
  • 3-4 days
    ×
120i Adapter Kit for Deformable Lenses #72-827 New €195,00   Request Quote
  • 3-4 days
    ×
Mitutoyo Adapter Kit for Deformable Lenses #72-828 New €195,00   Request Quote
  • 3-4 days
    ×
Olympus/Nikon Adapter Kit for Deformable Lenses #72-829 New €195,00   Request Quote
  • 3-4 days
    ×
C-Mount Adapter Kit for Deformable Lenses #72-830 New €195,00   Request Quote
  • 3-4 days
    ×

Related Products