eo_logo
 
Product added to cart

Visible Windows

Visible Windows are Optical Windows designed for use in the visible spectrum. Visible Optical Windows are designed to prevent electronic sensors, detectors, other sensitive optical components from being saturated or damaged by light. Visible Windows are ideal for use in imaging applications or as protective displays for industrial or environmental applications. Visible Optical Windows do not introduce magnification power into a system. Visible Windows should be selected based on material transmission or mechanical properties.

Edmund Optics offers a wide range of Optical Windows, including a variety of Visible Windows. Edmund Optics’ Visible Windows are available in a variety of glass or plastic substrates. Edmund Optics’ Visible Windows are designed for a wide range of applications, including those requiring high durability or operating temperature ranges. Plastic Visible Windows are light weight, cost effective solutions for applications requiring strong mechanical properties. Glass Visible Windows are ideal for applications requiring superior optical properties or operating temperature ranges.

Filter
λ/4 N-BK7 Precision Windows λ/4 N-BK7 Precision Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
New
  • Circular and Rectangular Sizes from 2mm to 200mm
  • 8 Broadband Anti-Reflection Coating Options Available
  • World's Largest Selection of Standard N-BK7 Windows
  • Also Available with Ultra-Thin N-BK7 Windows
Sapphire Windows Sapphire Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
New
  • Features Extreme Surface Hardness Chemical Resistance
  • Transmits Wavelengths Ranging From UV to Mid-Infrared
  • Thinner and Stronger than Standard Glass Windows
  • Anti-Reflection Coating Options Covering 350 - 5000nm Available
λ/4 UV Fused Silica Windows λ/4 UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Available Uncoated or BBAR Coated for UV, Visible, and NIR
  • Ideal for Imaging Applications
  • Circular and Rectangular Sizes from 5 to 200mm
  • or λ/10 UV Fused Silica Windows Also Available
λ/10 UV Fused Silica Windows λ/10 UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • UV, Visible, and NIR Anti-Reflection Coated Versions Available
  • λ/10 Transmitted Wavefront Distortion
  • Circular and Square Sizes from 2mm to 150mm
  • or λ/4 UV Fused Silica Windows Also Available
1λ UV Fused Silica Windows 1λ UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Available Uncoated or with Broadband Anti-Reflection Coatings
  • Ideal for Cost Sensitive Broadband Applications
  • Circular and Square Sizes from 5mm to 100mm
  •  λ/4 or λ/10 UV Fused Silica Windows Also Available
Ultra-Thin N-BK7 Windows Ultra-Thin N-BK7 Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ultra-Thin 0.20mm Thickness
  • Precision N-BK7 Substrate
  • Extremely Lightweight
SCHOTT AS87ECO Ultra-Thin Windows SCHOTT AS 87 ECO Ultra-Thin Windows
  • High Level of Flexibility
  • Ultra-Thin Thickness for Low Profile Designs
  • Excellent Transmission from 250nm to >3µm
Chemically Strengthened SCHOTT AS 87 eco Ultra-Thin Windows Chemically Strengthened SCHOTT AS 87 eco Ultra-Thin Windows
  • Enhanced Impact, Temperature, and Scratch Resistance
  • High Transmission in the Visible and NIR Spectra
  • Ideal as Cover Glass for Displays and Sensors
  • SCHOTT AS 87 eco Ultra-Thin Windows Also Available
Uncoated Laser Window Substrates Uncoated Laser Window Substrates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Up to 10-5 Surface Quality and λ/10 Surface Flatness Available
  • Fused Silica or N-BK7 Material
  • Standard Imperial Sizes for Drop-in Replacement Solutions
  • Laser Line Coated Versions Available
  • Mirror Substrates Also Available
TECHSPEC BOROFLOAT Borosilicate Windows BOROFLOAT® Borosilicate Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Low Coefficient of Thermal Expansion
  • Visible to Near Infrared Transmission
  • High Resistance to Thermal Shock
Gorilla® Glass Windows Gorilla® Glass Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Chemically Strengthened Drawn Glass
  • Highly Resistance to Surface Scratches
  • Ideal for Electronic Displays
High Efficiency Anti-Reflection (HEAR) Coated Windows High Efficiency Anti-Reflection (HEAR) Coated Windows
  • High Transmission
  • Eliminate Back Reflections and Reduce Glare
  • Available in a Wide Range of Sizes
B270 Windows B270 Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Large Selection of Sizes
  • Available Uncoated, MgF2, or VIS-NIR Anti-Reflection (AR) Coated
  • Custom Sizes Available for Volume OEM Requirements
Ultrafast Thin Windows Ultrafast Thin Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 1mm Thickness for Limited GDD
  • Low Loss Broadband IBS Anti-Reflection Coating
  • Designs for Wavelengths from 370nm to 2200nm
  • Coating GDD of ±30fs2
  • UV or IR Grade Fused Silica Substrates
Laser Debris Shields Laser Debris Shields
  • Protective Shield for Optical Systems
  • Sizes from 50mm to 134mm
  • Uncoated and Laser Line Coated Options Available
Hydrophobic Windows Hydrophobic Windows
  • Oil and Water Repellent Coating
  • Ideal for Industrial and Harsh Environments
  • AR Coated for <0.5% Reflection in the Visible Spectrum
Sodium Chloride (NaCl) Windows Sodium Chloride (NaCl) Windows
Potassium Bromide (KBr) Windows Potassium Bromide (KBr) Windows
  • Excellent Transmission from 250nm – 26μm
  • Good Resistance to Mechanical Shock
  • Ideal for FTIR Spectroscopy
  • Sodium Chloride (NaCl) Windows Also Available
Magnesium Fluoride (MgF<sub>2</sub>) Windows Magnesium Fluoride (MgF2) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Excellent Transmission from 120nm to 7μm
  • Rugged and Durable
  • Resistant to Chemical Etching
Barium Fluoride (BaF<sub>2</sub>) Windows Barium Fluoride (BaF2) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Excellent Transmission from 200nm - 12μm
  • Resistant to High-Energy Radiation
  • Provide High Transmission without AR Coatings
Calcium Fluoride (CaF<sub>2</sub>) Windows Calcium Fluoride (CaF2) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Suprasil® Windows Suprasil® Windows
  • High Transmission from 200 to 3500nm
  • <1 ppm OH Content for Minimal Absorption Losses
  • 10-5 Surface Quality and up to λ/10 TWD
&lambda;/4 N-BK7 Laser Line Windows λ/4 N-BK7 Laser Line Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • <0.25% Reflection at Design Wavelength
  • Coatings Available for HeNe, Diode, and Nd:YAG Laser Sources
  • Precision N-BK7 Substrate
  • Also Available Uncoated, MgF2 Coated and VIS 0° Coated
N-BK7 Wedged Windows N-BK7 Wedged Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Acrylic (PMMA) Plastic Windows Acrylic (PMMA) Plastic Windows
Polycarbonate Plastic Windows Polycarbonate Plastic Windows
Clear Optical Cast Plastic Windows Clear Optical Cast Plastic Windows
  • Lightweight Alternative to Glass Windows
  • Excellent Thermal and Chemical Resistance
  • Higher Transmission than Similar Transparent Plastics
ITO Coated EMI Shielded Plastic Windows ITO Coated EMI Shielded Plastic Windows Clearance
  • >84% Visible Light Transmission
  • Reflects Infrared While Transmitting Visible
  • 49dB Shielding Effectiveness
Float Glass Optical Windows Float Glass Optical Windows
  • Transmits Visible and Near Infrared Wavelengths
  • Available Uncoated or with an Anti-Reflection Coating
  • Variety of Sizes Available
TECHSPEC® Thin Fused Silica Laser Windows Thin Fused Silica Laser Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Thin 1mm Thickness
  • UV or IR Fused Silica Substrates
  • Low Loss Broadband IBS Anti-Reflection Coating
Laser Grade C-Axis Sapphire Windows Laser Grade C-Axis Sapphire Windows
  • C-Axis Cut Sapphire to Eliminate Birefringence
  • 10-5 Surface Quality and λ/10 TWFD
  • Uncoated or IBS AR Coated for 1000-1100nm
  • Ideal for High Power Laser Applications
Sapphire Windows with Through Holes Sapphire Windows with Through Holes
  • 25.4mm Diameter Sapphire Substrates
  • 3.2 - 19.1mm Through Hole Diameters
  • High Transmission From 0.33 - 5.5μm
Dragontrail™ Chemically Strengthened Windows Dragontrail™ Chemically Strengthened Windows
SCHOTT Xensation® Chemically Strengthened Windows SCHOTT Xensation® Chemically Strengthened Windows
SCHOTT D263® T eco Windows SCHOTT D263® T eco Windows
  • Thin 0.4mm SCHOTT D263® T eco Substrates
  • Excellent Glass Alternative to Plastic Optics
  • Ideal for Weight and Space Sensitive Applications
EAGLE XG&reg; Windows EAGLE XG® Windows
  • Thin 0.7mm EAGLE XG® Substrates
  • High Chemical Resistance and Excellent Durability
  • Low Density for Weight Sensitive Applications
High Durability Anti-Reflection (HDAR) Coated Fused Silica Windows High Durability Anti-Reflection (HDAR) Coated Fused Silica Windows
  • HDAR Coating Achieves Severe Abrasion Requirements of MIL-C-675C
  • Low Reflectivity Across the VIS-NIR
  • Ideal for Use in Harsh Environments
  • Uncoated Fused Silica Windows Also Available
High Durability Anti-Reflection (AR) Coated Sapphire Windows High Durability Anti-Reflection (AR) Coated Sapphire Windows
  • Achieves Severe Abrasion Requirements of MIL-C-675C
  • Low Reflection Coatings for 400 - 1100nm or 2000 - 5000nm
  • Ideal for Harsh Environments Requiring Thin Optics
  • Uncoated Sapphire Windows are Also Available
ISP Optics Magnesium Fluoride (MgF<sub>2</sub>) Windows ISP Optics Magnesium Fluoride (MgF2) Windows Clearance
  • Excellent Transmission from 0.12 to 7μm
  • Rugged and Durable
  • Resistant to Chemical Etching
ISP Optics Barium Fluoride (BaF<sub>2</sub>) Windows ISP Optics Barium Fluoride (BaF2) Windows Clearance
  • Excellent Transmission from 0.2 - 12μm
  • Resistant to High-Energy Radiation
  • High Transmission without AR Coatings
ISP Optics Calcium Fluoride (CaF<sub>2</sub>) Windows ISP Optics Calcium Fluoride (CaF2) Windows Clearance
  • Greater than 90% Transmission from 350nm-7μm
  • Low Index of Refraction
  • Low Solubility and Chemically Inert
ISP Optics Sapphire Windows ISP Optics Sapphire Windows Clearance
  • High Corrosion Resistance and Thermal Stability
  • Higher Durability than Glass Windows
  • Transmission from 0.33 – 5.5µm
ISP Optics Fused Silica Windows ISP Optics Fused Silica Windows Clearance
  • Excellent Thermal Stability
  • Low Auto-Fluorescence
  • IR Grade Fused Silica
ISP Optics Quartz Windows ISP Optics Quartz Windows Clearance
  • High Transmission from 190 - 3500nm
  • High Chemical Resistance
  • Low Coefficient of Thermal Expansion
ISP Optics Potassium Bromide (KBr) Windows ISP Optics Potassium Bromide (KBr) Windows Clearance
  • Excellent Transmission from 0.25 – 26μm
  • Good Resistance to Mechanical Shock
  • Ideal for FTIR Spectroscopy
Ultra-Thin Fused Silica Windows Ultra-Thin Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ultra-Thin 0.20mm Thickness
  • UV Fused Silica Substrates
  • Extremely Lightweight
×