eo_logo
 
Product added to cart

Lens Tissue and Cloth

Custom and
Volume Manufacturing

Learn More

Cleaning Cloths Cleaning Cloths
  • Photo-Clear® and Anti-Static Options
  • Anti-Static Design Dissipates Static Charges
  • Photo-Clear® Design Efficiently Removes Debris and Moisture
Edmund Optics Lens Tissue - Industrial Grade Edmund Optics Lens Tissue - Industrial Grade
Top Seller
  • Traditional MIL-SPEC Tissue
  • Large Size Loose Sheet Packaging
  • 500 Sheet per Package
Edmund Optics Lens Tissue - Commercial Grade Edmund Optics Lens Tissue - Commercial Grade
Top Seller
  • Premium Tissue Type 1 Class 1
  • Traditional MIL-SPEC Tissue
  • 100 Sheet 4" x 5" Booklet
Edmund Optics Lens Tissue- Educational Grade Edmund Optics Lens Tissue- Educational Grade
  • Standard Educational Grade Tissue
  • 50 Sheet 4" x 5" Booklet
  • Soft, Scratch Resistant Construction
Kimberly Clark Precision Wipes - Kaydry® EX-L Kimberly Clark Precision Wipes - Kaydry® EX-L New
  • Low Lint
  • High Absorbency
  • Ideal for Laboratory or Production Use
Kimberly Clark Precision Wipes - KIMWIPES® EX-L Kimberly Clark Precision Wipes - KIMWIPES® EX-L
  • Lint Resistant Wipes
  • Ideal For Delicate Surfaces
  • Perfect for Laboratory or Manufacturing Environments
Kimberly Clark Wipes - KIMTECH Pure® W5 Kimberly Clark Wipes - KIMTECH Pure® W5
  • Lint Resistant
  • Class 100 ISO 5 Cleanroom Compliant
  • High Water Absorbency Weight
Prematex® Cleaning/Wiping Cloths Prematex® Cleaning/Wiping Cloths
Top Seller
  • Advanced Microfiber Technology
  • Extremely Durable and Reusable
  • Smooth White Cloths
  • Ideal for Delicate Surfaces
Prematex® Pop-n-Wipe® Cleaning Cloths Prematex® Pop-n-Wipe® Cleaning Cloths
  • Advanced Microfiber Technology
  • Extremely Durable and Reusable
  • Creped White Cloths
  • Resilient and Very Absorbant
Pre-Moistened Towelettes Pre-Moistened Towelettes
  • Pre-Moistened White Cloths
  • Individually Packaged
  • Suitable for Uncoated and Coated Glass or Plastic Optics

Lens Tissue and Cloth are used to clean or polish optical components to maximize performance of an optical system. Lens Tissue and Cloth consist of microfiber cloths or disposable wipes that are designed to effectively remove dirt or many oils from the surface of an optical component. Lens Tissues and Cloth are available in a wide variety of quantities or sizes well suited to ease the maintenance of optical systems.

×