Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems. These gimbal mirror mounts are compatible with 4.25” (with an included adapter for 4”), 6”, and 8” diameter optics. Gimbal movement centers the axes of rotation on the optical surface, which when combined with micrometer driven precision tip and tilt adjustment, allows for accurate control of the beam path. These mounts can directly integrate with English and metric breadboards.
Learn more and buy now at https://www.edmundoptics.com/f/large-diameter-gimbal-optical-mirror-mounts/39831/.