Optics or Optical Components are used to alter the state of light through a variety of means, including focusing, filtering, reflecting, or polarizing. Optical Components are integrated into a limitless number of applications, such as microscopy, imaging, or interferometry, for industries ranging from the life sciences to testing and measurement. Optical Components are often designed using specific substrates or anti-reflection coatings to optimize performance in designated ultraviolet, visible, or infrared wavelengths or wavelength ranges.