eo_logo
 
Product added to cart
Top Seller

InfiniTube™ Standard Systems

See More by Infinity Photo-Optical Company

Standard (with no In-Line Attachment), InfiniTube, #56-125

Standard (with no In-Line Attachment), InfiniTube, #56-125 #54-590 InfiniTube™ In-Line Video System
×

This in-line assembly unit is used to mount Mitutoyo or Achrovid™ long working-distance objectives to C-mount cameras, yielding magnifications not possible with ordinary video lenses, such as 50X magnification. The InfiniTube™ system can be configured in a variety of fashions. It can be utilized alone (InfiniTube™ Standard #56-125) for applications where illumination is provided from another source such as a backlight or directional illumination.

Products

 Title   Compare   Stock Number   Price  Buy
Standard w/ In-Line Assembly (Optimized at 10X+), InfiniTube
Standard (with no In-Line Attachment), InfiniTube
Standard With Adjustable Iris, InfiniTube
Standard 1.5X Magnification, InfiniTube
Standard 1.5X Mag. With Adjustable Iris, InfiniTube
Standard Dual Port, InfiniTube
Standard Right Angle, InfiniTube
InfiniTube for Zeiss Objectives
Standard In-Line Attachment (Optimized at 2X-10X), InfiniTube
Standard In-Line Attachment (Optimized at 10X +), InfiniTube

Product Details

The first in-line attachment (#56-126) has been designed for high performance with objectives having a magnification of 10X or below and is not suggested for use with higher magnification objectives. The second in-line unit (#56-191) has been designed to work with increased efficiency when used with magnifications of 10X or higher, but can be utilized with all magnifications. An InfiniTube™ In-line Assembly (#54-590) is also offered, comprised of the InfiniTube™ Standard and the higher magnification in-line attachment. This Assembly can be used with all magnifications. A filter holder, which attaches to the InfiniTube™ itself, can be added to the systems to introduce 25mm diameter filters. These lenses are commonly used in microscopy and wafer inspection.

By utilizing an in-path beamsplitter and side-port illumination tube with collimating optics, the In-Line Assembly (#54-590) provides incident illumination parallel to the optical axis (coaxial). Coaxial illumination requires an optional Fiber Optic Illuminator and a ¼" diameter Fiber Optic Light Guide.

A version of the InfiniTube™ is specifically designed only for Zeiss ICS-corrected objectives (#58-538, 160mm tube lens design). Shorter than the Standard model, this model has color-compatible correction for use exclusively with Zeiss ICS objectives. The RMS adapter (#53-786) is required to connect #58-538 to the Zeiss EC Plan-Neofluar® objectives.

The RMS adapter (#53-786) is required to connect #58-538 to the Zeiss ICS objectives. Since even the slightest vibration will affect such small fields-of-view seen with the InfiniTube™ we recommend vibration isolation equipment when using objectives greater that 10X in magnification. We also recommend the use of a focusing mechanism (such as the Rack and Pinion Movement mount #54-794) when using the lens alone.

Mounting clamp (#57-788) is included with #54-590, #56-125 and #58-538. Note that an objective, objective adapter, light guide, and illuminator are not included.

Technical Information

#54-562 System Includes
Item Stock No.
InfiniTube In-Line Assembly Unit #54-590
Hitachi KP-D20B Camera #55-837
15.1" LCD Monitor (US Version Only) #56-522
Y-C Cable (6 ft.) #39-255
Mitutoyo/Achrovid™ Objective Adapter #53-787
MI-150 Fiber Optic Illuminator #55-718
Fiber Optic Light Guide (48" L) #39-367
Fiber Optic Adapter #38-944
Standard Boom Stand #54-120
Rack & Pinion Mounting Plate #54-123

Accessories

Title CompareStock Number  Price Buy
Small Mounting Clamp #16-144 €110,00   Request Quote
  • 3-4 days
    ×
25mm Dia. Filter Holder/Retainer #16-089 €103,00   Request Quote
  • Contact Us
    ×
2X DL Tube for Infinity Lenses #39-686 €255,00   Request Quote
  • 3-4 days
    ×
Mitutoyo/Achrovid Objective Adapter (M26 to M27) #53-787 €90,00   Request Quote
  • Contact Us
    ×
Olympus UIS/Zeiss ICS Objective Adapter (RMS to M27) #53-786 €90,00   Request Quote
  • 3-4 days
    ×
Nikon CF160 Objective Adapter (M25) #54-589 €90,00   Request Quote
  • Contact Us
    ×
Collector I (Low Power) #59-721 €310,00   Request Quote
  • Contact Us
    ×
Collector II (High Power) #59-722 €310,00   Request Quote
  • Contact Us
    ×