eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Thin Fused Silica Plano-Convex (PCX) Laser Lenses

TECHSPEC® Thin Fused Silica Plano-Convex (PCX) Laser Lenses

TECHSPEC® Thin Fused Silica Plano-Convex (PCX) Laser Lenses

×
  • Ultra-Thin Center Thickness
  • UV or IR Fused Silica Substrates
  • Low Loss Broadband IBS Anti-Reflection Coatings

TECHSPEC® Thin Fused Silica Plano-Convex (PCX) Laser Lenses are designed with an ultra-thin center thickness to enable lighter and more compact optical systems. These lenses feature ion-beam sputtering (IBS) anti-reflection (AR) coatings that cover the visible and near-infrared (NIR) spectra. TECHSPEC Thin Fused Silica Plano-Convex (PCX) Laser Lenses are available in standard imperial sizes with effective focal lengths from 50mm to 2000mm. Please contact us for custom coating opportunities using our standard sizes of Uncoated Thin Fused Silica PCX Laser Lenses.

IR Fused Silica differs from UV Fused Silica by its reduced content of OH- ions, resulting in higher transmission throughout the NIR spectrum and reduction of transmission in the UV spectrum.

Common Specifications

Centering (arcmin):
<3
Surface Quality:
20-10
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/8
Focal Length Tolerance (%):
±1

Products