eo_logo
 
Product added to cart

Silicon Substrate Gold Mirrors

Silicon Substrate Gold Mirror

×
  • Excellent Thermal Stability
  • Ideal for Weight Sensitive Applications
  • Increased Durability over Glass Substrate Mirrors

Silicon Substrate Gold Mirrors are specifically designed for integration into the most weight-sensitive applications, such as heads-up displays. The thermal stability of the lightweight silicon substrate makes these optical mirrors an excellent solution for applications operating within the near-infrared or infrared regions. Silicon Substrate Gold Mirrors feature increased durability over traditional glass substrate mirrors, and the protected gold metallic coating provides an average reflectivity greater than 97%.

Common Specifications

Back Surface:
Commercial Polish
Clear Aperture (%):
90.00
Thickness Tolerance (mm):
±0.1
Surface Flatness (P-V):
Substrate:
Silicon (Si)
Surface Quality:
60-40
Coating Specification:
Ravg >97% @ 800 - 2000nm
Ravg >94% @ 700 - 800nm
Coating:
Protected Gold (700-2000nm)
Wavelength Range (nm):
700 - 2000
Damage Threshold, Reference:
0.8 J/cm2 @ 1064nm, 10ns

Products

Dia. (mm)  Surface Flatness (P-V)   Coating Specification   Coating   Thickness (mm)   Compare   Stock Number   Price  Buy
12.50 Ravg >97% @ 800 - 2000nm
Ravg >94% @ 700 - 800nm
Protected Gold (700-2000nm) 2.00
25.00 Ravg >97% @ 800 - 2000nm
Ravg >94% @ 700 - 800nm
Protected Gold (700-2000nm) 1.00
50.00 Ravg >97% @ 800 - 2000nm
Ravg >94% @ 700 - 800nm
Protected Gold (700-2000nm) 1.00

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.