eo_logo
 
Product added to cart

Top Adjustment Kinematic Mounts

×
  • Micrometer or Lead Screw Driven Tip-Tilt Adjustment
  • Color Coded Knobs for Tip and Tilt
  • Set Screws and Delrin® Pads Hold Optical Component in Place
  • Posts and Post Holders Required for Mounting

Top Adjustment Kinematic Mounts attach to posts or other optomechanics to securely hold optical components in place. Micrometers or adjustment screws are positioned at the top of the mounts to avoid interfering with system placement. The M6 mounting hole is positioned to where the first surface of the mounted mirror is as close to the post centerline as possible. Top Adjustment Kinematic Mounts are constructed of black anodized aluminum. Posts and Post Holders are required for mounting to a breadboard.

Common Specifications

Type of Optics:
Circular
Min. Thickness of Compatible Optics (mm):
3.0
Compatible Post:
M6 x 1.0

Products

 Type of Adjustment Screws   Size of Compatible Optics (mm)   Compare   Stock Number   Price  Buy
Micrometer 12.5 - 12.7
Lead Screw 12.5 - 12.7
Lead Screw 25.0 - 25.4
Lead Screw 50.0 - 50.8
Micrometer 25.0 - 25.4
Micrometer 50.0 - 50.8

Technical Information

 
Optic Diameter D1 (mm) Clear Aperture, D2 (mm) A (mm) B (mm) C (mm) Stock No.
25.00 22.00 60.00 30.00 36.00 #56-327
#56-238*
25.40 22.00 60.00 30.00 36.00 #55-003
#55-456*
50.80 47.00 80.00 40.00 56.00 #55-005
#56-326*
50.00 47.00 80.00 40.00 56.00 #55-457*
* with micrometer

Accessories

Title CompareStock Number  Price Buy
25.0/25.4mm Optic Dia., Kinematic Mirror Mount with Micrometer, Quick Start Optical Mounts #17-519 €386,00   Request Quote
  • Contact Us
    ×
50.0/50.8mm Optic Dia., Kinematic Mirror Mount with Micrometer, Quick Start Optical Mounts #17-520 €423,25   Request Quote
  • Contact Us
    ×

Related Products