These stages are a dimensional breakthrough and the smallest positioners available today. Positive spring loaded carriage provides precise, smooth motion with no backlash. Straight line accuracy under 2 microns. Features fine 80 TPI lead screw drive. The larger series, Stage Size B, are for longer travel, higher load applications. Fully metric compatible clearance holes. Covered Rail versions are slightly wider, but offer protection for the guide rails. Accessories allow for mounting our precision pinholes for spatial filtering applications. Anodized aluminum construction with stainless rails.
Common Specifications
Guide System:
Ball Bearing
Drive Orientation:
Center Drive
Construction:
Aluminum Body, Stainless Steel Rails
Wobble (mrad):
0.01
Type of Drive:
Fine Screw (80 Pitch)
Products
Type of Movement
Type
Type of Drive
Stage Size (inches)
Travel (inches)
Center Hole
Compare
Stock Number
Price
Buy
Linear (X)
Linear (X)
English
English
Fine Screw (80 Pitch)
Fine Screw (80 Pitch)
0.44 x 1.03
0.44 x 1.03
0.125
0.125
0.155 (3.9mm) Thru with 8-32 TPI Threaded
0.155" (3.9mm) Thru with 8-32 TPI Threaded
Important Concepts for Selecting Manual Translation Stages
Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.
Multi-Axis Translation Stage Configurations: Part I: X-Y Setup
Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.
To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.
Integrating a Linear Translation Assembly into Optical Cage Systems
Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.
Please select your shipping country to view the most accurate inventory information, and to determine the correct Edmund Optics sales office for your order.
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025 | Edmund Optics, Ltd Unit 1, Opus Avenue, Nether Poppleton, York, YO26 6BL, UK
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act