eo_logo
 
Product added to cart

Lowest Price Laser Pointer

×
  • 650nm Wavelength
  • Handheld
  • Battery Powered

Point out desired targets as far away as 500 yards (1500 ft.). Designed with the push button at the front to allow for better stability during your presentations. Operates on 2 AAA batteries. Aluminum construction with smooth, matte black finish. Pen-sized, it fits comfortably in your hand or pocket. The spot size is 1" Dia. at 75 ft. and 2" Dia. at 165 ft. Includes a 2-year manufacturer’s limited warranty.

Products

 Wavelength (nm)   Output Power (mW)   Beam Diameter (mm)   Compare   Stock Number   Price  Buy
650.00 5 3.175

Product Details

This compact red laser pointer is ideal for alignment, presentation, and basic positioning applications. Emitting a high-visibility red laser beam at 650nm, it’s well-suited for use in classrooms, labs, and light industrial settings. The sleek, pen-style housing allows for comfortable handheld operation, while the integrated momentary power button provides intuitive on-demand control. Designed for convenience, this red laser pointer fits easily in a pocket or toolkit. Whether you’re highlighting key points in a presentation or aligning optical components, this red laser offers reliable performance in a user-friendly design.

FAQ(s)

   Are batteries included?

No, batteries are not included. This laser pointer requires two AAA batteries for operation. Be sure to have a fresh set ready for use upon purchase.

   Can this red laser pointer be used for presentations?

Definitely. Its bright red beam and compact pen-style design make it ideal for presentations and lectures.