eo_logo
 
Product added to cart

Lasos Fiber Coupled Helium-Neon (HeNe) Lasers

×
  • 543nm, 594nm, and 633nm Wavelength Options
  • Low Noise and High Stability
  • Fiber Coupled for Easy System Integration
  • Factory Fiber Coupled for Optimal Alignment and Output Power

Lasos Fiber Coupled Helium-Neon (HeNe) Lasers provide the benefits of HeNe lasers, but feature a fiber coupled output for ease of system integration and connection to common optical components such as collimators, interferometers, and modulators. A rugged cylindrical housing and robust mechanical design provides excellent beam quality and long service life up to 30,000 hours. In addition to common red HeNe options, these lasers are available in green and yellow wavelengths, with output powers ranging from 0.7 to 3mW. Lasos Fiber Coupled Helium-Neon (HeNe) Lasers provide a low noise and high stability output when used with the specially designed turn-key power supply. These lasers are ideal for a wide range of applications such as confocal laser scanning microscopy, gas sensing, Fabry-Perot interferometry, and Raman spectroscopy.

Note: Power Supply required for operation and sold separately.