eo_logo
 
Product added to cart

Deluxe Illuminated Direct Measuring Microscopes

×
  • 40X and 100X Models, Include 10X Eyepiece
  • Inch/Metric Reticle
  • Rack and Pinion Focusing

For quick and precise measurements in laboratories, workshops and assembly lines. Features a dual scale reticle graduated in both inches and millimeters. A turn of the eyepiece brings the reticle into sharp focus. Vertical adjustment knob sharpens the subject image. Includes a fully vertically adjustable battery operated penlight illuminator, which can be removed for use elsewhere. Scope has cutaway opening at base for subject manipulation.

Note: Reticle cannot and should not be removed or replaced.

Common Specifications

Note:
Magnification includes 10X Eyepiece
Type of Illumination:
Adjustable & removable, battery operated
Type of Focusing:
Rack and Pinion
Height (mm):
200.00
Weight (g):
580.00

Products

 Magnification  WD (mm)  Compare   Stock Number   Price  Buy
40X 15.0
100X 5.5

Accessories

Title CompareStock Number  Price Buy
Replacement Penlight for #55-678 and #55-679 #52-085 €42,75 Qty 5+ €40,50   Request Quote
  • 3-4 days
    ×